Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

ZK1090-3161-3xxx | EtherCAT cable, PVC, AWG26, fixed installation

M8, plug, straight, male, 4-pin, A-coded – M12, plug, straight, male, 4-pin, D-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage50 V AC/60 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataHead B
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingD‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage160 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataCable by meter
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter4.9 mm ± 0.2 mm (0.193" ± 0.0079")
Min. bending radius, moved7 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Jacket colorgreen

For further technical details, please refer to the data sheet.

A141.00 mm
A2Ø 10.1 mm
B149.00 mm
B2Ø14.50 mm
Ordering informationLength
ZK1090-3161-30030.30 m
ZK1090-3161-30050.50 m
ZK1090-3161-30101.00 m
ZK1090-3161-30202.00 m
ZK1090-3161-30303.00 m
ZK1090-3161-30505.00 m
ZK1090-3161-30707.00 m
ZK1090-3161-30808.00 m
ZK1090-3161-310010.00 m
ZK1090-3161-315015.00 m
ZK1090-3161-340040.00 m
ZK1090-3161-345045.00 m

Further length on request

Loading content ...

Material complianceZK1090-3161-3xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-3161-3003d1aa930c-8abf-4442-91f3-69151104cc63
ZK1090-3161-3005f2302368-1575-4879-9a1d-0ebee44eb5f3
ZK1090-3161-3010SCIP submission in progress
ZK1090-3161-30206364c898-3530-4aae-b1e1-dc03300858f7
ZK1090-3161-3030746f4bcf-346f-487c-b835-66273bed8e9b
ZK1090-3161-305005fab723-d219-4f4f-9e98-7328f9dccb83
ZK1090-3161-30700edc6be5-ff1c-4b6b-bc63-15aa38a991ce
ZK1090-3161-3080SCIP submission in progress
ZK1090-3161-31004ea01227-2728-4d56-9ce7-a8479b76fb56
ZK1090-3161-315044582e21-c673-4ca5-af65-d5e165369b41
ZK1090-3161-3400f2ce932c-1eef-4953-a6e3-c8de927eba64
ZK1090-3161-3450SCIP submission in progress

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use