Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

ZK1090-6191-3xxx | EtherCAT cable, PVC, AWG26, fixed installation

M12, plug, straight, male, 4-pin, D-coded – RJ45, plug, straight, male, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingD‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage160 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Rated current1 A at 40°C
Rated voltage125 V
Mating cycles≥ 750
Technical dataCable by meter
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter4.9 mm ± 0.2 mm (0.193" ± 0.0079")
Min. bending radius, moved7 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Jacket colorgreen

For further technical details, please refer to the data sheet.

A149.00 mm
A2Ø14.50 mm
B144.0 mm
Ordering informationLength
ZK1090-6191-30101.00 m
ZK1090-6191-30151.50 m
ZK1090-6191-30202.00 m
ZK1090-6191-30404.00 m
ZK1090-6191-30505.00 m
ZK1090-6191-30606.00 m
ZK1090-6191-30707.00 m
ZK1090-6191-30757.50 m
ZK1090-6191-310010.00 m
ZK1090-6191-312012.00 m
ZK1090-6191-315015.00 m
ZK1090-6191-316016.00 m
ZK1090-6191-317517.50 m
ZK1090-6191-320020.00 m
ZK1090-6191-330030.00 m

Further length on request

Loading content ...

Material complianceZK1090-6191-3xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-6191-3010cdf394c9-0f86-4094-9032-4f5df462f8dd
ZK1090-6191-3015112999ca-4945-4973-96f6-2ea4913380a7
ZK1090-6191-3020d09b642a-42f3-4550-ba8f-f6f189dd2cb6
ZK1090-6191-3040d12cfb69-cc7d-4dd8-a472-6daec56c9f66
ZK1090-6191-3050749be109-835f-4bf3-8b36-692f99ec1964
ZK1090-6191-3060c305ade9-00a4-4b5d-ac1d-4f59e356c430
ZK1090-6191-3070c7e9f8ee-07d8-45b7-a713-f4d4be9824d3
ZK1090-6191-30752e095359-1245-4a0e-9b1b-e5c2776c390b
ZK1090-6191-3100a0f67ddf-b666-4a35-83ed-3898647af603
ZK1090-6191-3120db87c60a-b4e9-4846-8e73-172887475d8a
ZK1090-6191-3150b27e8f05-64ab-4f4f-bc25-2e0af74ebb49
ZK1090-6191-3160SCIP submission in progress
ZK1090-6191-3175SCIP submission in progress
ZK1090-6191-32000009bdd2-4bea-4dae-9c07-440edfcdc049
ZK1090-6191-3300cd0b31ce-1a6d-4649-ab20-1407b074fdbd

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use