Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

ZK1090-9191-Axxx | EtherCAT cable, PUR, 1 x 4 x AWG22, capable of torsion

RJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)4-pin
Rated current1.5 A
Rated voltage150 V
Mating cycles≥ 750
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)4-pin
Rated current1.5 A
Rated voltage150 V
Mating cycles≥ 750
Technical dataCable by meter
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usesuitable for torsion/robotic applications
Material jacketPUR (polyurethane)
Outer cable diameter6.6 mm ± 0.2mm (0.259" ± 0.0079")
Min. bending radius, moved10 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles1 million
Jacket colorgreen

For further technical details, please refer to the data sheet.

A143.80 mm
B143.80 mm
Ordering informationLength
ZK1090-9191-A0101.00 m
ZK1090-9191-A0202.00 m
ZK1090-9191-A0303.00 m
ZK1090-9191-A0404.00 m
ZK1090-9191-A0505.00 m
ZK1090-9191-A0606.00 m
ZK1090-9191-A0757.50 m
ZK1090-9191-A10010.00 m
ZK1090-9191-A20020.00 m

Further length on request

Loading content ...

Material complianceZK1090-9191-Axxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-9191-A010SCIP submission in progress
ZK1090-9191-A020SCIP submission in progress
ZK1090-9191-A030SCIP submission in progress
ZK1090-9191-A040SCIP submission in progress
ZK1090-9191-A050SCIP submission in progress
ZK1090-9191-A060SCIP submission in progress
ZK1090-9191-A075SCIP submission in progress
ZK1090-9191-A100SCIP submission in progress
ZK1090-9191-A200SCIP submission in progress

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use