Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

ZK2003-8100-3xxx | Sensor cable, PUR, shielded, gray, 4 x 2 x 0.25 mm², fixed installation, push-pull

push-pull, plug, straight, male, 8-pin, crimp type, IP50, LEMO FGG.1B.308.CYCD76 – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Rated current5 A
Mating cycles≥ 50
Wire terminationcrimp connection
Max. wire cross-sectionAWG26…AWG22 (0.14 mm²…0.34 mm²)
Max. cable outer diameter7.3…7.6 mm
Technical dataHead B
Installation sizeopen end
Number of positions (face)8-wire + shield

For further technical details, please refer to the data sheet.

Ordering informationLength
ZK2003-8100-30505.00 m
ZK2003-8100-310010.00 m
ZK2003-8100-320020.00 m

Further length on request

Loading content ...

Material complianceZK2003-8100-3xxx
CAS No.no
POPcompliant
RoHScompliant without exemption
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use