Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

CP47xx | Fanless Next multi-touch built-in Panel PCNew

CP47xx | Fanless Next multi-touch built-in Panel PC

CP47xx | Fanless Next multi-touch built-in Panel PC

CP47xx | Fanless Next multi-touch built-in Panel PC

CP47xx | Fanless Next multi-touch built-in Panel PC

Next panel generation as the basis for HMI applications | CP4xxx/CP5xxx

Three advantages of the new multi-touch series | CP4xxx/CP5xxx

Future-proof control and visualization with Next multi-touch panel PCs

Next panel generation as the basis for HMI applications | CP4xxx/CP5xxx

Three advantages of the new multi-touch series | CP4xxx/CP5xxx

Future-proof control and visualization with Next multi-touch panel PCs

For optimized operating concepts: The Next multi-touch panel generation

The Next multi-touch panel series is advanced and cost-optimized, and further expands the diversity of Beckhoff's broad portfolio. As usual, this generation of control panels offers convenient operation with advanced multi-touch technology, a high-quality look and feel, and a wide choice of formats and options.

The fanless CP47xx built-in Panel PCs with Intel Atom® processors are designed for medium TwinCAT applications as well as virtualization and AI applications. The all-round device platform for smart HMI solutions and powerful control systems supports all functions for responsive visualization and intuitive operation. The CP47xx are energy-efficient devices without rotating components and minimize downtime.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

product announcement

Product variantsProcessorProduct status
CP47xx-0040Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*)
product announcement

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

© Beckhoff Automation 2026 - Terms of Use