Product information
| Technical data | ZS4000-2109 |
|---|---|
| Installation size | M40 |
| Connector type | plug |
| Contact type | female |
| Number of positions (face) | Power: 4+PE, Signal: 4, Data: 2 |
| Mating cycles | 500 |
| Wire termination | crimp connection |
For further technical details, please refer to the data sheet.

| A1 | 100.00 mm |
| A2 | 46.00 mm |
| Ordering information | ZS4000-20xx | Connectors |
|---|---|
| ZS4000-2109 | EMC power connector (female), M40, 11-pin, for motor cable ZK480x-8x25, ZK4800-8527, ZK450x-8025 and ZK450x-8027 (counterpart to motor socket AM8000/AM8500) |
© Beckhoff Automation 2026 - Terms of Use