9-pin D-sub connector for PROFIBUS (12 Mbaud) with integrated termination resistor
Product status:
service phase | recommended alternative: ZS1031-3001
Product information
| Technical data | ZS1031-3000 |
|---|---|
| Installation size | D-sub |
| Connector type | plug |
| Number of positions (face) | 9-pin |
For further technical details, please refer to the data sheet.

| Ordering information | |
|---|---|
| ZS1031-3000 | 9-pin D-sub connector for PROFIBUS (12 Mbaud) with integrated termination resistor |
© Beckhoff Automation 2026 - Terms of Use