Maximizing performance and modularity
Headquarters India
Beckhoff Automation Pvt. Ltd.
+91-20-6706 4800
info@beckhoff.co.in
www.beckhoff.com/hi-in/
Maximizing performance and modularity
Thanks to its high speed of up to 10 Gbit/s and 500 MHz, the new gigabit data core for hybrid connectors is suitable for all automation applications that require maximum performance. It fits seamlessly into the familiar modular system and is available with all power pole patterns and in all sizes. The data core is designed for use with a standard AWG26 wire cross-section and can also be used for standard Ethernet transmissions, along with EtherCAT G and EtherCAT G10. This is the perfect connection technology for implementing backbone applications for machinery and systems with Industrial Ethernet/EtherCAT.
The modular hybrid connectors developed by Beckhoff enable efficient and intuitive connecting and disconnecting.
One Cable Automation facilitates efficient and optimal cabling for devices, machines, and systems.
The continuation of the successful EtherCAT technology moves the available data rates up to 1 Gbit/s and 10 Gbit/s.