PROFINET | Tabular product overview

IPC, Embedded PC

CXxxxx | DIN rail industrial PCs

CXxxxx | DIN rail industrial PCs

32 bit Arm® 64 bit Arm® Intel Atom® AMD Ryzen™ Intel® Xeon®
PROFINET RT device interface CX7293 New
CX8093
PROFINET RT device option* CX9020
with CX9020-B930
CX9240
with CX9240-B930
CX51x0 with CX51x0-B930 CX20x3 with CX20x3-M930
CX20x2 with CX20x3-M930
CX52x0 with CX52x0-B930 CX56x0 with CX56x0-M930
CX53x0 with CX53x0-B930
PROFINET RT controller option* CX9020
with CX9020-M930
CX9240
with CX9240-M930
CX51x0 with CX51x0-M930 CX20x3 with CX20x3-M930 CX20x2 with CX20x3-M930
CX52x0 with CX52x0-M930 CX56x0 with CX56x0-M930
CX53x0 with CX53x0-M930
PROFINET via TwinCAT Function TF627x CX8290

*Optional interface can be equipped ex factory, ordering details on the respective product page under the Options tab.


FCxxxx | Fieldbus cards

FCxxxx | Fieldbus cards

PCI PCIe
PCI and PCIe fieldbus cards
Controller / device function
FC9004
4 x RJ45, 10/100 Mbit/s
FC9024
4 x RJ45, 1 Gbit/s
FC9002
2 x RJ45, 10/100 Mbit/s
FC9022
2 x RJ45, 1 Gbit/s
FC9011
1 x RJ45, 1 Gbit/s
FC9001-0010
1 x RJ45, 10/100 Mbit/s


I/O components for the control cabinet (IP20)

EKxxxx | Bus Coupler

EKxxxx | Bus Coupler

Standard
PROFINET Bus Coupler EK9300
100 Mbit/s


BKxxxx | Bus Coupler

BKxxxx | Bus Coupler

Standard Compact
PROFINET Bus Coupler BK9103
2-channel switch
BK9053


EL6xxx | Communication

EL6xxx | Communication

1-channel 4-channel
PROFINET controller
EL6631
PROFINET RT, controller
EL6632
PROFINET IRT, controller
EL6633
PROFINET RT, controller/i-device
EL6634
PROFINET IRT, controller
PROFINET device EL6631-0010
PROFINET RT, device
EL6633-0010
PROFINET RT, device


CUxxxx | Ethernet port multiplier

CUxxxx | Ethernet port multiplier

1 GBit/s
Ethernet port multiplier CU2508
1 x RJ45 (+ 8 x RJ45: 100 Mbit/s)


I/O components for use on the machine (IP67)

IL23xx-B903 | Digital combi

IL23xx-B903 | Digital combi

M8 connector M12 connector
Signal
24 V DC
Filter 3.0 ms, Imax = 0.5 A
IL2301-B903
IL2302-B903


EPxxxx | System

EPxxxx | System

PROFINET RT EtherCAT Box EP9300-0022
EtherCAT Box interface with PROFINET RT
ER9320-0022 New
PROFINET RT, zinc die-cast


Automation

TF6xxx | TwinCAT 3 Connectivity

TF6xxx | TwinCAT 3 Connectivity

Operating system Engineering/Runtime TwinCAT 3 level
TwinCAT 3 PROFINET RT Controller TF6271
Windows 7, Windows 10, Windows CE, TwinCAT/BSD Runtime 30…94
TwinCAT 3 PROFINET RT Device TF6270
Windows 7, Windows 10, Windows CE, TwinCAT/BSD Runtime 30…94


TS6xxx | Communication supplements

TS6xxx | Communication supplements

Operating system Engineering/Runtime
TwinCAT PROFINET RT Controller TS6271
Windows 7, Windows 10, Windows CE Engineering
TwinCAT PROFINET RT Device TS6270
Windows 7, Windows 10, Windows CE Engineering