Low maintenance, robust, and noise-free
Headquarters India
Beckhoff Automation Pvt. Ltd.
+91-20-6706 4800
info@beckhoff.co.in
www.beckhoff.com/hi-in/
Low maintenance, robust, and noise-free
The fanless Beckhoff IPC portfolio scores highly in terms of variety and scalability. Fanless industrial PCs offer crucial advantages over actively cooled systems. When flash memory media are also used, no rotating components are needed.
Despite passive cooling, these PCs can also be used in industrial environmental conditions and at high temperatures. At the same time, they can also be used in reliable and noiseless applications.
The DIN rail-mountable, fanless embedded PCs can be flexibly equipped with different processor performance classes.
The fanless CX8200 Embedded PC series is a further development of the CX8100 series, equipped with a faster, advanced Arm® Cortex®-A53 processor with 64-bit architecture. The DIN rail-mountable CX5300 Embedded PCs are equipped with the Intel® Atom® x6 processor series. As with all newer embedded PCs, the entire range of EtherCAT Terminals or K-bus terminals can be directly connected.
The CX5600 and CX2033 series devices are modular, expandable embedded PCs with an AMD Ryzen™ CPU. They are fanless and have no rotating components.
The fanless CP27xx and CP37xx Panel PC series are characterized by a modern operating concept with a multi-touch display and advanced, elegant device design. They are designed for installation in the front of a control cabinet or for installing directly on a mounting arm. The CP27xx and CP37xx combine the Beckhoff Control Panel design with advanced Intel Atom® architectures.
Beckhoff control cabinet Industrial PCs are also available in various fanless versions.
The C601x ultra-compact Industrial PCs can be equipped with the Intel Atom® x6 series and offer maximum computing power in what is currently the most compact format with a wide range of options for installation in the control cabinet. They are ideal for control, visualization, and communication, for example into the cloud. The C70xx ultra-compact Industrial PCs in IP65 are also fanless and are particularly suitable for the implementation of advanced Industry 4.0 concepts.
The C602x series opens up new application areas and options due to the fanless integration of Intel® Core™ i-U processors from the 15 W class.
The fanless C65xx Industrial PC series was designed for installation in the panel of the control cabinet or in the rear panel of a control or console housing. The heat sink of the industrial PC is fed out through a suitable cut-out in the control cabinet or housing panel. Power loss from the processor and chipset is dissipated directly into the surroundings. Integrated seals create an IP65 closure. This enables high thermal stability along with fanless operation.
The CX7000 Embedded PC can be used as a high-performance and cost-effective compact controller with the TwinCAT 3 software generation.
The embedded PC series combines higher computing power and modern
The compact, DIN rail mountable PC controller for universal use with modern
The CX5300 Embedded PCs supplement the CX5200 series with significantly more powerful processors from the Intel Atom® x6 series.
The fanless ultra-compact Industrial PC brings multi-core directly into the machine for complex diagnostic or condition monitoring tasks.
The scalable C60xx series combines maximum computing power in what is currently the most compact format with a wide range of options for installation in the control cabinet.
The CP27xx built-in Panel PC series is characterized by a modern operating concept with multi-touch display as well as an advanced, elegant device design. It is designed for installation in the front of a control cabinet. The CP27xx combine reliable Beckhoff Control Panel design with state-of-the-art Industrial PC technology. The right display size is available for every application. With their highly integrated 3½-inch motherboards, the CP27xx built-in Industrial PCs represent a high-performance platform for machine design and plant engineering applications that can be used, for example, in conjunction with TwinCAT automation software under Windows 10 IoT Enterprise.
With the CP37xx series, a Panel PC with multi-touch can be used directly in the field. The devices in a robust aluminum housing feature complete IP65 protection and are designed for mounting arm installation. The Panel PCs offer high computing power with Intel Atom® processors with up to four cores.
The CX2033 is a modularly expandable Embedded PC for DIN rail mounting and has an AMD Ryzen™ V1202B CPU with a clock speed of 2.3 GHz and two cores. The power supply unit required for operation enables the direct use and connection of all Beckhoff I/O components to this CPU module.
The CX5600 Embedded PC series has an AMD Ryzen™ CPU with 2 cores.
The C65xx series of fanless Industrial PCs is conceived for installation in the panel of the control cabinet or in the rear panel of a control or console housing.