Biuras Kaune
Beckhoff Automation OÜ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

AM1000 | Economy servomotor

AM1000

AM1000

Motor length
1 2 3
Flange code
I1 (40 mm) AM1011 New
M0 = 0.17 Nm, 0.05 kW, nn = 3000 min-1
AM1012 New
M0 = 0.33 Nm, 0.10 kW, nn = 3000 min-1
I2 (60 mm) AM1021 New
M0 = 0.64 Nm, 0.20 kW, nn = 3000 min-1
AM1022 New
M0 = 1.34 Nm, 0.40 kW, nn = 3000 min-1
I3 (80 mm) AM1031 New
M0 = 1.83 Nm, 0.55 kW, nn = 3000 min-1
AM1032 New
M0 = 2.46 Nm, 0.75 kW, nn = 3000 min-1
AM1033 New
M0 = 3.18 Nm, 1.00 kW, nn = 3000 min-1