Plastics machines are facing growing demands. In this video, Beckhoff shows how PC-based control and cost-optimized software and hardware reduce overall costs while increasing efficiency, flexibility, and sustainability.
More about this video
Hareket Kontrol
Yenilikçi sürücü teknolojilerimiz, uygulamanızı hayata geçirme konusunda size neredeyse sınırsız yetenekler sunar.
AX8000 | Multi-axis servo system
The AX8000 is the space-saving solution for applications with more than two axes. Extensive TwinSAFE functions allow a safe machine design.
AX5000 | Digital compact servo drives
The AX5000 is offered in a wide performance range and offers a flexible motor and feedback interface as well as optional TwinSAFE functions.
AF1000 | Economy variable frequency drive
The variable frequency drives in the AF1000 series are particularly suitable for performing basic drive tasks cost-effectively.
AX1000 | Economy servo drives
The AX1000 economy servo drive for implementing demanding and cost-sensitive drive tasks.
Next multi-touch panels
The Next multi-touch panel series is advanced and cost-optimized, and further expands the diversity of the broad panel portfolio.
Next multi-touch Control Panels
The CP49xx and CP59xx Next multi-touch panels offer convenient operation with advanced multi-touch technology.
Next multi-touch Panel PCs
The CP4xxx and CP5xxx Panel PC series offer modern multi-touch technology and flexible computing power in diagonals from 7 to 23.8 inches.
Otomasyon
TwinCAT, tüm otomasyon görevleriniz için çok sayıda özellik ve fonksiyon bloğu sunar.
TFxxxx | TwinCAT 3 Functions
The basic components can be extended by TwinCAT 3 functions. The functions are classified into various categories. e.g. motion control, measurement technology, control technology and communication.
TF8560 | TwinCAT 3 Plastic Technology Functions
The TwinCAT 3 TF8560 technology package combines our many years of motion expertise from the plastics industry. It includes field-proven, pre-developed standard blocks for typical motion applications in plastics machinery. The available motion functions are specially prepared to offer an integrated safety solution with TwinSAFE, while the standard blocks significantly reduce development and commissioning times. The TF8560 supports intuitive axis commissioning and virtual commissioning by means of integrated simulations.
TF8550 | TwinCAT 3 Plastic HMI Framework
The TF8550 software library brings together our many years of expertise in plastics to form a TwinCAT HMI package developed specifically for the plastics industry. The TF8550 not only offers visualizations and comprehensive HMI applications with minimal development effort, but can also be seamlessly integrated into the other technology packages. Based on the TF2000, the TF8550 provides intuitive user guidance for HMIs found in plastics machinery by means of industry-typical graphic objects and an extensive range of user-friendly functions for specific plastics processes. Graphic objects can be configured for visualization in extrusion lines (temperature input/display), in blow molding technology (wall thickness editor, arrow diagram), for injection molding machines (table editor, graphic actual value/setpoint display), and much more besides. The interactions and HMI layout of the TF8550 are based on the requirements of the plastics market and are continuously being expanded. What’s more, the overall look and feel can even be configured to suit customer-specific HMI brand design.
TF8540 | TwinCAT 3 Plastic Processing Framework
The TF8540 software library brings together our many years of expertise in plastics, seamlessly integrating important industry-specific control functions into the established TwinCAT Engineering environment. The TF8540 enables comprehensive software-based temperature control in plastics processing operations. It includes a software temperature controller that is specifically designed to handle sluggish controlled systems in plastics applications. The software temperature control supports virtually any number of controlled systems, while the integrated auto-tune function that determines the control parameters for thermally coupled heating zones enables optimum process adaptation. The software library also facilitates intelligent band heater monitoring by means of current or power measurement with a minimal number of sensors.
Plastics machines
PC-based control optimizes all processes in the plastics industry.