EP8xxx | EtherCAT Box, special functions

With the multifunctional I/O box, users can choose from a combination of different inputs and outputs and select from nine different signal types.
With the multifunctional I/O box, users can choose from a combination of different inputs and outputs and select from nine different signal types.

The multifunctional I/O box has various inputs and outputs: eight digital inputs/outputs, two digital tacho inputs, two analog inputs, one analog output and a current-controlled 1.2 A PWMi output. It is thus ideally suited for applications where a speed of rotation or velocity is to be monitored by means of simple digital inputs.

Your selection:
    Loading content ...