David Turney from Dexterity, a US company, presents Mech – the world's first superhumanoid industrial robot. Thanks to Beckhoff technology, it can also take on complex logistics tasks in the warehouse.
More about this video
EtherCAT
Outstanding performance, flexible topology and simple configuration characterize the real-time Ethernet technology.
I/O
Díky našim I/O komponentům které je možné připojit ke všem běžným sběrnicím, zrealizujete i ty nejkomplexnější aplikace.
Machine Learning
Beckhoff offers a machine learning (ML) solution that is seamlessly integrated into TwinCAT 3.
TwinCAT
The TwinCAT software system turns almost any PC-based system into a real-time control with multiple PLC, NC, CNC and/or robotics runtime systems.
Software (Automation)
Software TwinCAT nabízí mnoho funkcí a širokou škálu softwarových modulů pro všechny úlohy automatizace.
TF1700 | TwinCAT 3 CoAgent for Operations
TwinCAT 3 CoAgent for Operations is the intelligent AI assistant that provides efficient support in machine operation, maintenance, and system diagnostics. Operating and maintenance tasks are described in natural language. The CoAgent then provides specific recommendations for action, diagnostics, or direct system commands based on the current machine and process data.
TFxxxx | TwinCAT 3 Functions
The basic components can be extended by TwinCAT 3 functions. The functions are classified into various categories. e.g. motion control, measurement technology, control technology and communication.
TE1700 | TwinCAT 3 CoAgent for Engineering
TwinCAT 3 CoAgent for Engineering is the intelligent AI assistant that provides efficient support for PLC development, I/O configuration, and human-machine interface creation. Requirements can be formulated in normal language and TwinCAT CoAgent for Engineering suggests suitable code and configurations, taking existing project structures into account. Flexible mode selection enables custom support based on the task at hand. In addition, TwinCAT CoAgent for Engineering offers direct access to the documentation in the Beckhoff Information System and provides context-related recommendations for accelerated high-quality project implementation.
TExxxx | TwinCAT 3 Engineering
The TwinCAT 3 engineering components enable the configuration, programming and debugging of applications.
EPxxxx | System
Various EtherCAT Box modules are also available for system tasks such as media converters, junctions, power distribution, etc.
EP3xxx | Analog input
The EP3xxx modules process different analog input currents and voltages.
EP3751-0260 | EtherCAT Box, 1-channel, 1 x 3-axis accelerometer, 1 x 3-axis gyroscope
The EP3751-0260 EtherCAT Box module has an internal 6-axis MEMS sensor for measuring movements. The box module combines a 3-axis acceleration sensor and 3-axis gyroscope sensor that record acceleration and rotational movement in a very compact unit.
EtherCAT plug-in modules
The EtherCAT plug-in modules reduce the wiring work and system installation time with standard machines.
Embedded PCs
With the CX series of Embedded PCs, Beckhoff has combined PC technology and modular I/O level to form a space-saving DIN rail unit in the control cabinet.
Průmyslové počítače (IPC)
Dodáváme vhodné průmyslové počítače pro každou Vaši aplikaci – za použití nejnovějších technologií a pro jakoukoli výkonovou třídu.
CX5200 | Intel Atom® X
The CX5200 PC series supplements the existing devices of the CX5100 series with more efficient processors and a modular construction.
CX5240 | Embedded PC with Intel Atom® x5-E3940
The CX5240 is an Embedded PC based on the Intel Atom® x5-E3940 with a clock speed of 1.6 GHz (quad-core) and 8 GB DDR4-RAM. The basic equipment includes two independent, Gigabit-capable Ethernet interfaces as well as four USB 3.0 and one DVI-D interface. A wide range of additional connection options or gateway functions are available thanks to the optional interface and I/O level, which can consist of either E-bus or K-bus terminals and can be fitted ex factory. In addition, a system module or fieldbus module from the CX2000 series can be plugged in via the high-pole connection on the left-hand side of the device. Although the total number of plug-in modules of the type CX2500-xx is limited to one with the CX5200 series, it is possible in this way, for example, to implement two further Gigabit-Ethernet interfaces or four further USB interfaces or a further fieldbus interface. Furthermore, the CX5240 is characterized by an internally electrically isolated power supply unit, built-in 1-second UPS, low power consumption and fanless cooling.
Transport und Logistik
Automation technology for sorting, conveying, and warehousing tasks in intralogistics.