Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

CP4xxx, CP5xxx | Next multi-touch Panel PCs

The right Panel PC for every application

The Next multi-touch Panel PCs from Beckhoff are cost-optimized solutions that don't compromise.
The Next multi-touch Panel PCs from Beckhoff are cost-optimized solutions that don't compromise.

The Next multi-touch Panel PCs from Beckhoff are cost-optimized solutions that don't compromise on quality or functionality. They are incredibly easy to use thanks to advanced multi-touch technology and a high-quality design. A lean system, standardized interfaces, an electronics overhaul, and the latest processor generations ensure that industrial applications are future-proofed to a very high standard. The peripherals have also been updated: the latest interface technologies, storage media, and cable solutions make these devices especially fast and powerful. They close the gap between a simple machine display and a high-end panel PC.

With the new CP46xx (built-in) and CP56xx (mounted) multi-core Panel PCs with Arm® processors, Beckhoff is paving the way for lean Linux®-based applications as well as HMI and edge solutions. The high-performance Arm® processors have six cores, consisting of two 2.0 GHz Arm Cortex®-A78 and four 2.0 GHz Arm® Cortex®-A55 cores, thus striking an excellent balance between performance and efficiency. This cost-efficient all-rounder is equally suited to be a second or third panel for modern HMI solutions in extensive systems or a Linux®-based real-time controller for small to medium TwinCAT applications.

The CP47xx (built-in) and CP57xx (mounted) Panel PC series are based on the latest Intel Atom® x7 CPUs. The base clock rates for the variants, which currently boast up to four cores, range from 1.5 to 2 GHz. This CPU type also combines high performance with energy efficiency and high reliability. The advanced multi-core architecture enables virtualization and parallel execution of various edge applications including HMI and AI inference, and can implement any automation project, from mid-range to highly complex.

Balance between latest PC technology and long-term availability of control components

Thanks to advanced Industrial PC technology in a wide range of form factors and the TwinCAT automation software, Beckhoff Panel PCs are at the core of a wide range of automation tasks, including control of machines, processes and logistics systems, networking of plant components, data acquisition and image processing. For classic control tasks, PC-based control technology offers excellent scalability and flexibility and is therefore increasingly being used in place of hardware PLCs.

Advanced multi-touch operating scenarios

Beckhoff customers have a comprehensive range of different equipment variants at their disposal:

  • diagonals from 7 to 23,8 inches
  • widescreen displays with full HD resolution from 15.6 inches
  • choice of PC technology including Arm® Cortex® or Intel Atom® CPUs
  • installation in the front of a control cabinet (CP4xxx) or on mounting arms (CP5xxx)

Your selection:
    Loading content ...