Open automation, endless possibilities
We’re heading to Las Vegas for FABTECH 2026! Visit Beckhoff at Booth #C4408 to explore cutting-edge automation solutions tailored to your metal-forming, fabrication, and additive manufacturing needs. From boosting efficiency to outpacing the competition, our experts are ready with hands-on demos and real answers to your toughest challenges.
Register for the show here with promo code: 11224442
We can't wait to see you there!
Beckhoff CNC Solutions: Amplify productivity with our powerful CNC automation and safety technologies
- standard hardware and software solutions for CNC and all other aspects of machine control
- powerful functionality with unlimited customization
- scalable for all performance classes
- universal and open control for all machine and application types
MX-System: The era of the cabinet-free machine is here
- pluggable modules for power, IPC, I/O, drive technology, and more in a modular, machine-mounted system with IP67 protection
- space and time savings are maximized for machine builders, system integrators, and end users
- supports decentralized control architectures on machines and production lines
Beckhoff Vision hardware: Eye-opening possibilities in machine vision
- perfectly paired machine vision hardware and automation software
- comprehensive line of EtherCAT-enabled cameras, lighting, and lensing components
- keeps your expertise in-house by bringing real-time capable machine vision into a standard automation environment familiar to PLC programmers
TwinCAT MC3: The next generation of motion control software for maximum performance and scalability
- unlock multi-core, multi-task motion control with seamless TwinCAT system integration
- scale without limits with hardware-independent control and unlimited programmable axes
- accelerate commissioning with automated configuration, TwinCAT 3 Drive Manager 2, and one-click autotuning
- optimize machine performance with advanced diagnostics, motion analysis, and built-in support for electric and hydraulic motion applications
Economy drive system: High-performance motion control that delivers exceptional value
- optimized price-to-performance ratio without compromising on quality or reliability
- compact VFDs, servo drives, and motors that minimize control cabinet and machine footprint
- flexible single-axis and cost-effective dual-axis drive options for a wide range of applications
- simplified engineering, commissioning, and diagnostics with seamless integration with TwinCAT and EtherCAT
TwinCAT CoAgent: An AI- based digital assistant transforms engineering, programming, and operations
- deploy specialized AI agents to take the drudgery out of automation programming and development work
- simplify automation workflow, save time, cut costs, and optimize your use of engineering resources
- supports your choice of AI provider and large language models (LLMs) ranging from cloud-based solutions to local models
At a glance
- Location:
- Las Vegas, NV , United States
- Date:
- 21.10.2026 – 23.10.2026
- Exhibition center:
- Las Vegas Convention Center
- Beckhoff main stand:
- Booth C4408
- Opening hours:
-
- Wednesday–Thursday: 9:00 a.m.–5:00 p.m.
- Friday: 9:00 a.m.–4:00 p.m.
- Link to exhibition:
- www.fabtechexpo.com
Beckhoff Automation LLC
13130 Dakota Avenue
Savage, MN 55378
United States
+1 952 890-0000
beckhoff.usa@beckhoff.com
www.beckhoff.com/en-us/
+1 877 894-6228
sales.usa@beckhoff.com