The EC1100 EtherCAT Coupler is the link between the EtherCAT protocol at fieldbus level and the EtherCAT Terminals. Due to the angled RJ45 sockets, the cable can be fed directly into the cable channel without the need for larger bending radii. The coupler converts the passing telegrams from Ethernet 100BASE-TX to E-bus signal representation. A station consists of a coupler and any number of EtherCAT Terminals that are automatically detected and individually displayed in the process image.
Special features:
- connection technology: 2 x RJ45 sockets, angled
- connection lengths: up to 100 m
- number of EtherCAT Terminals in the overall system: up to 65,535
- EtherCAT process data address space: 4 GB process image (232 bytes)
The EC1100 has two RJ45 sockets. The upper Ethernet interface is used to connect the coupler to the network; the lower socket serves for the optional connection of further EtherCAT devices in the same segment. In addition, an EtherCAT junction or an EtherCAT extension can be used for the extension or for setting up a line or star topology.
The system and field supply, each 24 V DC, is provided directly at the coupler. The attached EtherCAT Terminals are supplied with the current required for communication from the supplied system voltage. The coupler supplies a maximum of 5 V and 2 A. If higher current is required, power supply terminals such as the ED9410 have to be integrated. The field supply is forwarded to the individual I/O components via the power contacts with up to 10 A.
In the EtherCAT network, the EC1100 can be installed anywhere in the Ethernet signal transmission section (100BASE-TX) – except directly at the switch. The EK9000 and EK1000 couplers are suitable for use at the switch.
The EC-series EtherCAT Couplers have push-in connection technology which makes wiring easy and tool-free.
Product status:
regular delivery
Product information
| General | EC1100 |
|---|---|
| Internal communication protocol | EtherCAT |
| Communication interface | EC1100 |
|---|---|
| Number of ports | 2 |
| Function | Coupling of EtherCAT Terminals to 100BASE-TX EtherCAT networks |
| Protocol | EtherCAT |
| Transmission type | half or full duplex |
| Transmission medium | Ethernet/EtherCAT cable (at least Cat.5), shielded |
| Transmission rate | 100 Mbit/s |
| Propagation delay | typ. 1 µs |
| Number of devices | max. 65,534 |
| Cable length | Point-to-point | max. 100 m |
| ID switch | no |
| Connection mechanism | RJ45 |
| Connection mechanism | Contact type | socket |
| XFC | EC1100 |
|---|---|
| Distributed clocks | no |
| Timestamp | no |
| Oversampling | no |
| Supply and electrical isolation | EC1100 |
|---|---|
| Electronics | Supply voltage | 24 V DC (-15%/+20%) |
| Electronics | Current consumption | typ. 50 mA + (∑ E-bus current consumption/4) |
| E-bus | Output current | max. 2 A |
| Power contacts | Input voltage | max. 24 V DC (+20%) |
| Power contacts | Current carrying capacity | max. 10 A |
| Power contacts | Current consumption | load-dependent |
| Power contacts | Output voltage | corresponds to Power contacts | Input voltage |
| Power contacts | Output current | max. 10 A |
| Environmental conditions | EC1100 |
|---|---|
| Operating temperature | -25…+60°C |
| Storage temperature | -40…+85°C |
| Relative humidity | 95%, no condensation |
| Installation position | variable |
| Standards and approvals | EC1100 |
|---|---|
| Vibration resistance | conforms to EN 60068-2-6 |
| Shock resistance | conforms to EN 60068-2-27 |
| EMC immunity | conforms to EN 61000-6-2 |
| EMC emission | conforms to EN 61000-6-4 |
| Markings | CE |
| Approvals | UL |
| Housing data | EC-40-8pin |
|---|---|
| Weight | approx. 90 g |
| Protection rating | IP20 |
| Material | polycarbonate |
| Dimensions | Width (single) | 40 mm |
| Dimensions | Width (stacked) | 40 mm |
| Dimensions | Height | 100 mm |
| Dimensions | Depth | 65 mm |
| Installation | Terminal/back wall | DIN rail, 35 mm (EN 60715) |
| Installation | Terminal/terminal | double slot and key connection |
| Pluggable wiring level | no |
| Connection mechanism | push-in |
| Connection cross-section | Solid wire | 0.08…2.5 mm² |
| Connection cross-section | Stranded wire | 0.08…2.5 mm² |
| Connection cross-section | With ferrule | 0.14…1.5 mm² |
| Connection cross-section AWG | Solid wire | AWG28…14 |
| Connection cross-section AWG | Stranded wire | AWG28…14 |
| Connection cross-section AWG | With ferrule | AWG26…16 |
| Stripping length | 8…9 mm |
| Power contact | "+" (right) | yes |
| Power contact | "-" (right) | yes |
| Power contact | "⏚" (right) | no |
| Insertion lock for power contact "⏚" | no |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use