ZK4000-6300-2xxx | Motor connection cable 0.5 mm² with M12 plug, drag-chain suitable

ZK4000-6300-2xxx | Motor connection cable 0.5 mm² with M12 plug, drag-chain suitable

ZK4000-6300-2xxx | Motor connection cable 0.5 mm² with M12 plug, drag-chain suitable

ZK4000-6300-2xxx | Motor connection cable 0.5 mm² with M12 plug, drag-chain suitable

ZK4000-6300-2xxx | Motor connection cable 0.5 mm² with M12 plug, drag-chain suitable

M12, plug, straight, male, 4-pin, A-coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current5 A at 40°C
Rated voltage250 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Installation sizeopen end
Number of positions (face)4-wire
Technical dataCable by meter
Operating voltage≤ 300 V
Cross-section4 x 0.5 mm² (AWG20)
Cross-section (power)4 x 0.5 mm² (AWG20)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.35 ± 0.15 mm
Min. bending radius, moved10 x outer cable diameter
Max. number of cycles4 million
Jacket colororange

For further technical details, please refer to the data sheet.

A135.00 mm
A232.00 mm
Ordering informationLength
ZK4000-6300-20505.00 m
ZK4000-6300-210010.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use