The EP7412-0071 EtherCAT Box offers two outputs with integrated MDR controller for the direct connection of 24/48 V DC conveyor roller motors or other BLDC motors with max. 4 A. Two additional digital inputs/outputs per channel enable the connection of light barriers or actuators, for example.
The EP7412-0071 takes over the complete control of a roller motor irrespective of the manufacturer of the conveyor or the motor. Maximum rated current, acceleration or deceleration ramps and various other parameters can be configured, allowing a wide range of customization for different applications. The motors are controlled without sensors.
The EtherCAT Box has integrated cables for EtherCAT, sensors, motors and power supply and can be wired directly from box to box without additional cables. This offers enormous cost savings. The power supply is via M12 L-coded cables with max. 16 A per logic and load voltage. The monitoring of numerous parameters, such as overvoltage and undervoltage, overcurrent, terminal temperature or motor load, via the calculation of an I²T model, offers maximum operational reliability.
Product status:
regular delivery
Product information
| General | EP7412-0071 |
|---|---|
| Protocol | EtherCAT |
| Bus interface | IN: EtherCAT cable, M8 socket, 4-pin, A-coded, shielded
OUT: EtherCAT cable, M8 socket, 4-pin, A-coded, shielded |
| Supply voltage electronics | 24 V DC (-15%/+20%) |
| Supply voltage power | 18…48 V DC |
| Distributed clocks | yes |
| Power supply connection | feed: power cable, M12 male socket, 5-pin, l-coded downstream connection: power cable, M12 female socket, 5-pin, l-coded |
| Electrical isolation | 500 V |
| Current consumption from US | typ. 150 mA |
| Weight | 1250 g |
| Operating temperature | 0…50°C |
| Storage temperature | -25…+85°C |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. rating/installation pos. | IP54 (according to EN 60529)/variable |
| Approvals/markings | CE, UL |
| Special features | integrated cables |
| Motion | EP7412-0071 |
|---|---|
| Technology | motor controller for roller conveyor systems and BLDC motors |
| Number of channels | 2 |
| Rated load voltage | 48 V DC |
| Load type | BLDC |
| Output current (rms) | 4 A |
| Peak current (rms) | max. 8.0 A for 1 s |
| PWM clock frequency | 16 kHz |
| Current controller frequency | 32 kHz |
| Position controller frequency | 16 kHz |
| Speed controller frequency | 16 kHz |
| Digital input/output | EP7412-0071 |
|---|---|
| Max. output current | max. 0.5 A per channel, max. 1 A Isum per sensor cable, including sensor power supply |
| Input/output connections | 4 digital inputs or outputs |
| Signal voltage “0” | -3…+5 V |
| Signal voltage “1” | 11…30 V, 6 mA input current (EN 61131-2, type 3) |
| Rotating field frequency | 0…599 Hz |
| Sensor supply | 24 V DC from US, short-circuit proof, max. 0.5 A per M12 sensor cable |
| Housing data | Integrated cables |
|---|---|
| Dimensions (W x H x D) | 309 mm x 94 mm x 25 mm (without cables) |
| Material | aluminum die-cast, PC-ABS |
| Installation | 2 fixing holes 6.5 mm diameter for M6 |

Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use