ED3072 | EtherCAT Terminal, 2-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit, single-ended, 2 ksps, push-inNew

Image similar, may contain optional accessories
ED3072 | EtherCAT Terminal, 2-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit, single-ended, 2 ksps, push-in

ED3072 | EtherCAT Terminal, 2-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit, single-ended, 2 ksps, push-in

Image similar, may contain optional accessories
ED3072 | EtherCAT Terminal, 2-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit, single-ended, 2 ksps, push-in

ED3072 | EtherCAT Terminal, 2-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit, single-ended, 2 ksps, push-in

Run






Ch. 1 error
Ch. 2 error





Power contact
+24 V DC
Power contact
0 V
Ch. 1 analog input U
Ch. 2 analog input U
+24 V DC
+24 V DC
+24 V DC
+24 V DC
Sensor supply +24 V DC
Sensor supply +24 V DC
GND
GND
0 V
0 V
Ch. 1 analog input I
Ch. 2 analog input I
0 V
0 V
ED3072 | EtherCAT Terminal, 2-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit, single-ended, 2 ksps, push-in

ED3072 | EtherCAT Terminal, 2-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit, single-ended, 2 ksps, push-in

ED3072 | EtherCAT Terminal, 2-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit, single-ended, 2 ksps, push-in

ED3072 | EtherCAT Terminal, 2-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit, single-ended, 2 ksps, push-in

The ED3072 analog input terminal is a universal 10 V/20 mA input module in the 16-bit class for simple control tasks. Input signals in the -10/0...+10 V or -20/0/+4...+20 mA ranges can be processed per channel. Voltage and current signals are connected to different terminal points. CoE can be used to set each channel to U or I mode in TwinCAT or from the controller.

 

The voltage and current inputs are single-ended. This means that one channel connection point in each case is connected to the 24 V DC or 0 V DC power contact in the terminal.

All inputs are digitized with a 16-bit resolution and transmitted to the superordinate automation system under electrical isolation. With a technical measuring range of ±107% of the nominal range, the terminal also supports commissioning with sensor values in the limit range and evaluation in accordance with NAMUR NE43.

 

The ED3072 has two individually configurable inputs and supports 2-, 3-, and 4-wire connections. It can supply sensors directly with 24 V DC. Two separately fused power supply outputs are also available.

 

Special features:

  • combined input terminal: 10 V/20 mA
  • ±107% measuring range
  • 2 ksps conversion rate per channel for standard automation tasks

The ED-series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool-free.

Product status:

product announcement | estimated market release 1st quarter 2026

Product information

GeneralED3072
Number of channels | Total2
Internal communication protocolEtherCAT
Analog inputED3072
Voltage
Number of channelsmax. 2
Connection technology2-wire, 3-wire, 4-wire
Resolution | Technical16 bits, including sign
Resolution | Process data327.67... µV
Display | Process dataREAL32, INT16
ADC conversion methodSAR
Conversion typemultiplex
Conversion timemin. 500 µs per channel
Conversion ratemax. 2 ksps per channel
Signal range | Nominal-10…+10 V, 0…10 V
Signal range | Technical-10.73…+10.73 V
Signal range | Full scale value (FSV)10 V
Internal resistance/impedancetyp. > 220 kΩ
Ground referencesingle-ended
Frequency range | Input signalvariable
Input filter limit frequency1 kHz
Dielectric strength±30 V
Accuracy/uncertainty | Of the FSVtyp. < ±0.2%
Open-circuit recognitionno
Current
Number of channelsmax. 2
Connection technology2-wire, 3-wire, 4-wire
Resolution | Technical16 bits, including sign
Resolution | Process data655.35... nA
Display | Process dataREAL32, INT16
ADC conversion methodSAR
Conversion typemultiplex
Conversion timemin. 500 µs per channel
Conversion ratemax. 2 ksps per channel
Signal range | Nominal-20…+20 mA, 0…20 mA, 4…20 mA
Signal range | Technical-21.47…+21.47 mA
Signal range | Full scale value (FSV)20 mA
Internal resistance/impedancetyp. 50 Ω
Ground referencesingle-ended
Frequency range | Input signalvariable
Input filter limit frequency1 kHz
Overcurrent protectiontyp. 50 mA
Dielectric strength±30 V
Accuracy/uncertainty | Of the FSVtyp. < ±0.2%
Open-circuit recognitionno
XFCED3072
Distributed clocksno
Timestampno
Oversamplingno
Supply and electrical isolationED3072
Electronics | Supply voltagevia E-bus
E-bus | Current consumptiontyp. 125 mA
Power contacts | Input voltagemax. 24 V DC (+20%)
Power contacts | Current carrying capacitymax. 10 A
Power contacts | Current consumption
Power contacts | Output voltagecorresponds to Power contacts | Input voltage
Electrical isolation | Channel/channelno
Electrical isolation | Channel/busfunctional, 707 V DC type test
Environmental conditionsED3072
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Installation positionvariable
Standards and approvalsED3072
Vibration resistanceconforms to EN 60068-2-6
Shock resistanceconforms to EN 60068-2-27
EMC immunityconforms to EN 61000-6-2
EMC emissionconforms to EN 61000-6-4
MarkingsCE
ApprovalsUL (in preparation)
Housing dataED-12-16pin
Weight60 g
Protection ratingIP20
Materialpolycarbonate
Dimesnions | Width (single)15 mm
Dimensions | Width (lined up)12 mm
Dimensions | Height100 mm
Dimensions | Depth65 mm
Installation | Terminal/back wallDIN rail, 35 mm (EN 60715)
Installation | Terminal/terminaldouble slot and key connection
Plug-in wiring levelno
Connection technologypush-in
Connection cross-section | Solid wire0.08…1.5 mm²
Connection cross-section | Stranded wire0.25…1.5 mm²
Connection cross-section | With ferrule0.14…0.75 mm²
Connection cross-section AWG | Solid wireAWG28…16
Connection cross-section AWG | Stranded wireAWG22…16
Connection cross-section AWG | With ferruleAWG26…19
Stripping length8…9 mm
Power contact | "+" (left)yes
Power contact | "+" (rechts)yes
Power contact | "-" (left)yes
Power contact | "-" (right)yes
Power contact | "⏚" (left)
no
Power contact | "⏚" (right)no
Insertion lock for power contact “⏚” yes

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use