ZS2001-0011 | Female header with push-in termination as plug-in connection level, black, 2 x 4 pin, 3,5 mm grid size

Female header with push-in termination as plug-in connection level, IP20, black, for ELM721x/ELM722x EtherCAT Terminal, slot X2/X3 motor connector up to 8 A, 2 x 4 pin, packaging unit = 5

Product status:

regular delivery

Product information

Technical dataZS2001-0011
Connector typeprinted circuit board connector
Contact typefemale
Number of positions (face)8-pin
Rated current8 A
Rated voltage160 V
Wire terminationPush-in
Max. wire cross-sectionAWG16 (1.5 mm²)
Ordering information
ZS2001-0011female header with push-in termination as plug-in connection level, IP20, black, for ELM721x/ELM722x EtherCAT Terminal, slot X2/X3 motor connector up to 8 A, 2 x 4 pin, packaging unit = 5
Material complianceZS2001-0011
CAS No.no
REACH SVHCno
POPcompliant
RoHScompliant without exemption
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

© Beckhoff Automation 2026 - Terms of Use