ZS7300-B008 | B23 color coding connector/square flange, green

ZS7300-B008 | B23 color coding connector/square flange, green

ZS7300-B008 | B23 color coding connector/square flange, green

ZS7300-B008 | B23 color coding connector/square flange, green

ZS7300-B008 | B23 color coding connector/square flange, green

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

Green color coding for B23 connector or square flange.

Product status:

regular delivery

Product information

Ordering information
ZS7300-B008B23 color coding connector/square flange, green, packaging unit = 10 pieces
Material complianceZS7300-B008
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
SCIP No.d3662ced-69d6-4d14-82c5-3b7fc79dfebe
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

© Beckhoff Automation 2026 - Terms of Use