ZK1092-1001-0xxx | Fiber optics cable, single-mode, E9/125, flat, yellow, 2x SC duplex connector

Single-mode duplex cable, E9/125, with outer sheath yellow, 2x SC duplex connector

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeSC/PC connector multi-mode
Connector typeplug
Wire terminationcrimp connection
Max. cable outer diameter0.9...3.0 mm
Technical dataHead B
Installation sizeSC/PC connector multi-mode
Connector typeplug
Wire terminationcrimp connection
Max. cable outer diameter0.9...3.0 mm
Technical dataCable by meter
Usefixed installation
Outer cable diameter3.7 mm x 6,2 mm
Min. bending radius, moved15 x outer cable diameter
Min. bending radius, fixed installation9 x outer cable diameter
Jacket coloryellow

For further technical details, please refer to the data sheet.

Ordering informationLength
ZK1092-1001-00011.00 m
ZK1092-1001-00055.00 m
ZK1092-1001-001010.00 m
ZK1092-1001-004040.00 m
ZK1092-1001-0100100 m

Further length on request

Material complianceZK1092-1001-0xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1092-1001-0001SCIP submission in progress
ZK1092-1001-0005SCIP submission in progress
ZK1092-1001-0010SCIP submission in progress
ZK1092-1001-0040SCIP submission in progress
ZK1092-1001-010037f44131-36f7-4114-991f-e5e6cfd107c8

© Beckhoff Automation 2026 - Terms of Use