Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

TF2120 | TwinCAT 3 HMI DatabaseNew

The TwinCAT 3 HMI Database Extension enables data exchange between TwinCAT HMI and database systems. Communication can take place via the standardized ODBC interface or via native database protocols. The analyses of the database can be configured for HMI user interactions or triggered by events in the PLC. The results can be displayed and edited with the TwinCAT HMI controls.

The TF2120 license includes and accepts the TF6420 TwinCAT 3 Database Server license, so only one license is required.

Product status:

regular delivery

Product information

Technical dataTF2120
Required licenseTF2000
IncludesTF6420
Operating systemWindows 11, TwinCAT/BSD, Beckhoff RT Linux®
CPU architecturex86, Arm®
Ordering information
TF2120-0v20TwinCAT 3 HMI Database, platform level 20 (Economy)
TF2120-0v30TwinCAT 3 HMI Database, platform level 30 (Economy Plus)
TF2120-0v40TwinCAT 3 HMI Database, platform level 40 (Performance)
TF2120-0v50TwinCAT 3 HMI Database, platform level 50 (Performance Plus)
TF2120-0v60TwinCAT 3 HMI Database, platform level 60 (Mid Performance)
TF2120-0v70TwinCAT 3 HMI Database, platform level 70 (High Performance)
TF2120-0v80TwinCAT 3 HMI Database, platform level 80 (Very High Performance)
TF2120-0v81TwinCAT 3 HMI Database, platform level 81 (Very High Performance)
TF2120-0v82TwinCAT 3 HMI Database, platform level 82 (Very High Performance)
TF2120-0v83TwinCAT 3 HMI Database, platform level 83 (Very High Performance)
TF2120-0v84TwinCAT 3 HMI Database, platform level 84 (Very High Performance)
TF2120-0v90TwinCAT 3 HMI Database, platform level 90 (Other 1…4 Cores)
TF2120-0v91TwinCAT 3 HMI Database, platform level 91 (Other 5…8 Cores)
TF2120-0v92TwinCAT 3 HMI Database, platform level 92 (Other 9…16 Cores)
TF2120-0v93TwinCAT 3 HMI Database, platform level 93 (Other 17…32 Cores)
TF2120-0v94TwinCAT 3 HMI Database, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use