Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

ZS3100-0831 | Plug field assembly, PROFIBUS-DP, IP67, shielded

ZS3100-0831 | Plug field assembly, PROFIBUS-DP, IP67, shielded

ZS3100-0831 | Plug field assembly, PROFIBUS-DP, IP67, shielded

ZS3100-0831 | Plug field assembly, PROFIBUS-DP, IP67, shielded

ZS3100-0831 | Plug field assembly, PROFIBUS-DP, IP67, shielded

Plug field assembly, Profibus-DP, IP67, M16, angled, male, 6-pin, shielded

Product status:

regular delivery

Product information

Technical dataZS3100-0831
Shieldingyes
Installation sizeM16
Connector typeplug
Contact typemale
Number of positions (face)6-pin
Rated current5 A at 40°C
Rated voltage250 V
Mating cycles≥ 500
Wire terminationsolder connection
Max. wire cross-sectionAWG20 (0.5 mm²)
Max. cable outer diameter6.0...8.0 mm
Materialmetal

For further technical details, please refer to the data sheet.

A155.00 mm
A237.10 mm
A320.00 mm
A430.80 mm
A5Ø18
A6M16 x 0.75 mm
Ordering information
ZS3100-0831Plug field assembly, Profibus-DP, IP67, M16, angled, male, 6-pin, shielded

© Beckhoff Automation 2026 - Terms of Use