Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

ZS7200-A022 | Flange, field assembly, EtherCAT/Ethernet, IP65/67, shielded

ZS7200-A022 | Flange, field assembly, EtherCAT/Ethernet, IP65/67, shielded

ZS7200-A022 | Flange, field assembly, EtherCAT/Ethernet, IP65/67, shielded

ZS7200-A022 | Flange, field assembly, EtherCAT/Ethernet, IP65/67, shielded

ZS7200-A022 | Flange, field assembly, EtherCAT/Ethernet, IP65/67, shielded

B17, flange rear assembly, straight, short, female+male, pins 2+PE+4,

EtherCAT-coded, IP65/67, Ø 10.0…11.5 mm

Product status:

regular delivery

Product information

Technical dataZS7200-A022
Shieldingyes
Installation sizeB17
Connector typeflange rear assembly
Contact typefemale+male
Number of positions (face)pins 2+PE+4
CodingEtherCAT-coded
Mating cycles≥ 100
Wire terminationcrimp connection
Max. wire cross-section (power)AWG16/1.5 mm²
Max. wire cross-section (Ethernet)AWG22/0.34 mm²
Max. cable outer diameter10.0…11.5 mm

For further technical details, please refer to the data sheet.

A142.0 mm
A2Ø32.0 mm
A3M24
A429.0 mm
A58.0 mm
Ordering information
ZS7200-A022B17, flange rear assembly, straight, short, female+male, pins 2+PE+4,
EtherCAT-coded

Loading content ...

© Beckhoff Automation 2026 - Terms of Use