Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

ZS7300-0028 | Plug, field assembly, IP65/67

ZS7300-0028 | Plug, field assembly, IP65/67

ZS7300-0028 | Plug, field assembly, IP65/67

ZS7300-0028 | Plug, field assembly, IP65/67

ZS7300-0028 | Plug, field assembly, IP65/67

B23, plug, metal, shielded, crimp, straight, male, 5-pin, power-coded, IP65/67, Ø 9 mm

Product status:

regular delivery

Product information

Technical dataZS7300-0028
Installation sizeB23
Connector typeplug
Contact typemale
Number of positions (face)pins 4+PE
CodingPower
Mating cycles≥ 100
Wire terminationcrimp connection
Max. wire cross-section (power)AWG14/2.5 mm²
Max. cable outer diameter8.5 mm

For further technical details, please refer to the data sheet.

A1approx. 80.0 mm
A229.0 mm
Ordering information
ZS7300-0028B23, plug, metal, shielded, crimp, straight, male, 5-pin, power-coded, IP65/67, Ø 9 mm

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use