Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

ED1897 | EtherCAT Terminal, 32-channel digital input, 24 V DC, adjustable, ground switching, push-inNew

Image similar, may contain optional accessories
ED1897 | EtherCAT Terminal, 32-channel digital input, 24 V DC, adjustable, ground switching, push-in

ED1897 | EtherCAT Terminal, 32-channel digital input, 24 V DC, adjustable, ground switching, push-in

Image similar, may contain optional accessories
ED1897 | EtherCAT Terminal, 32-channel digital input, 24 V DC, adjustable, ground switching, push-in

ED1897 | EtherCAT Terminal, 32-channel digital input, 24 V DC, adjustable, ground switching, push-in

Ch. 1 | Ch. 9 DI
Ch. 2 | Ch. 10 DI
Ch. 3 | Ch. 11 DI
Ch. 4 | Ch. 12 DI
Ch. 5 | Ch. 13 DI
Ch. 6 | Ch. 14 DI
Ch. 7 | Ch. 15 DI
Ch. 8 | Ch. 16 DI
Ch. 17 | Ch. 25 DI
Ch. 18 | Ch. 26 DI
Ch. 19 | Ch. 27 DI
Ch. 20 | Ch. 28 DI
Ch. 21 | Ch. 29 DI
Ch. 22 | Ch. 30 DI
Ch. 23 | Ch. 31 DI
Ch. 24 | Ch. 32 DI
Power contact
+24 V DC
Power contact
0 V
Ch. 1 | Ch. 9 digital input
Ch. 2 | Ch. 10 digital input
Ch. 3 | Ch. 11 digital input
Ch. 4 | Ch. 12 digital input
Ch. 5 | Ch. 13 digital input
Ch. 6 | Ch. 14 digital input
Ch. 7 | Ch. 15 digital input
Ch. 8 | Ch. 16 digital input
Ch. 17 | Ch. 25 digital input
Ch. 18 | Ch. 26 digital input
Ch. 19 | Ch. 27 digital input
Ch. 20 | Ch. 28 digital input
Ch. 21 | Ch. 29 digital input
Ch. 22 | Ch. 30 digital input
Ch. 23 | Ch. 31 digital input
Ch. 24 | Ch. 32 digital input
ED1897 | EtherCAT Terminal, 32-channel digital input, 24 V DC, adjustable, ground switching, push-in

ED1897 | EtherCAT Terminal, 32-channel digital input, 24 V DC, adjustable, ground switching, push-in

ED1897 | EtherCAT Terminal, 32-channel digital input, 24 V DC, adjustable, ground switching, push-in

ED1897 | EtherCAT Terminal, 32-channel digital input, 24 V DC, adjustable, ground switching, push-in

The ED1897 digital input terminal acquires the binary 24 V DC control signals from the process level and transmits them, in electrically isolated form, to the higher-level automation device. The EtherCAT Terminal contains 32 channels whose signal state is indicated by LEDs. The power contacts are looped through. With the ED1897, the reference ground for all inputs is the 24 V DC power contact.

 

Special features:

  • ground switching
  • adjustable filter times for reliable signal detection depending on the application
  • space-saving use in the control cabinet
  • direct connection of multi-channel sensors in 1-wire connection technology in the smallest space

The ED series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool-free.

Product status:

regular delivery

Product information

GeneralED1897
Number of channels | Total32
Internal communication protocolEtherCAT
Digital inputED1897
Standard digital | Ground switching
Number of channels32
Connection technology1-wire
Signal range | Nominal24 V DC
Signal voltage “0”19…24 V DC at 24 V DC
Signal voltage “1”-3…9 V DC at 24 V DC
Input filtertyp. 0.1 ms, 0.5 ms, 1 ms, 3 ms, 10 ms, 20 ms (adjustable)
Input currenttyp. 3 mA
XFCED1897
Distributed clocksno
Timestampno
Oversamplingno
Supply and electrical isolationED1897
Electronics | Supply voltagevia E-bus, via power contacts
E-bus | Current consumptiontyp. 55 mA
Power contacts | Input voltage24 V DC (-15%/+20%)
Power contacts | Current carrying capacitymax. 10 A
Power contacts | Current consumptiontyp. 20 mA + load
Power contacts | Output voltagecorresponds to Power contacts | Input voltage
Electrical isolation | Channel/channelno
Electrical isolation | Channel/busfunctional, 707 V DC type test
Environmental conditionsED1897
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Installation positionvariable
Standards and approvalsED1897
Vibration resistanceconforms to EN 60068-2-6
Shock resistanceconforms to EN 60068-2-27
EMC immunityconforms to EN 61000-6-2
EMC emissionconforms to EN 61000-6-4
MarkingsCE
ApprovalsUL (in preparation)
Housing dataED-24-2x16pin
Weightapprox. 100 g
Protection ratingIP20
Materialpolycarbonate
Dimensions | Width (single)27 mm
Dimensions | Width (stacked)24 mm
Dimensions | Height100 mm
Dimensions | Depth65 mm
Installation | Terminal/back wallDIN rail, 35 mm (EN 60715)
Installation | Terminal/terminaldouble slot and key connection
Pluggable wiring levelno
Connection mechanismpush-in
Connection cross-section | Solid wire0.08…1.5 mm²
Connection cross-section | Stranded wire0.25…1.5 mm²
Connection cross-section | With ferrule0.14…0.75 mm²
Connection cross-section AWG | Solid wireAWG28…16
Connection cross-section AWG | Stranded wireAWG22…16
Connection cross-section AWG | With ferruleAWG26…19
Stripping length8…9 mm
Power contact | "+" (left)yes
Power contact | "+" (right)yes
Power contact | "-" (left)yes
Power contact | "-" (right)yes
Power contact | "⏚" (left)
no
Power contact | "⏚" (right)no
Insertion lock for power contact "⏚" yes

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use