Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

ELM3602-0030 | EtherCAT Terminal, 2-channel analog input, IEPE/accelerometer, 24 bit, 50 ksps, externally calibratedNew

Image similar, may contain optional accessories
ELM3602-0030 | EtherCAT Terminal, 2-channel analog input, IEPE/accelerometer, 24 bit, 50 ksps, externally calibrated

ELM3602-0030 | EtherCAT Terminal, 2-channel analog input, IEPE/accelerometer, 24 bit, 50 ksps, externally calibrated

Run
OK ch. 1
OK ch. 2
Ch. 1
Ch. 2
ELM3602-0030 | EtherCAT Terminal, 2-channel analog input, IEPE/accelerometer, 24 bit, 50 ksps, externally calibrated

ELM3602-0030 | EtherCAT Terminal, 2-channel analog input, IEPE/accelerometer, 24 bit, 50 ksps, externally calibrated

The ELM360x EtherCAT Terminals are designed for the evaluation of IEPE sensors (Integrated Electronics Piezo-Electric), which are mainly used for vibration diagnostics and acoustics. The constant current feed can be set to 0/2/4 mA. The input characteristics are also flexibly adjustable from DC to 10 Hz in the CoE. The ELM360x basically measures voltages AC/DC and in addition, the internal scaler function can be used if, for example, an output in acceleration [m/s²] is desired. In voltage measurement mode 12 different measurement ranges from ±20 mV to ±10 V and 0 to 20 V are adjustable.

Irrespective of the signal configuration, all ELM modules have the same technological properties. The ELM360x modules for IEPE evaluation offer a maximum sampling rate of 20,000 or 50,000 samples per second. IEPE sensors are often connected via coaxial cables, therefore the ELM360x-0002 feature a BNC connector. The 2-pin version with push-in (ELM360x-0000) on the other hand is ideal for industrial use where a plug is unplugged less frequently for maintenance purposes and fast wiring is much more important.

Available on request as variant with factory calibration certificate or ISO 17025-/DAkkS-compliant certificate including Beckhoff recalibration service.

The individual calibration certificate for each device, in accordance with ISO 17025 or DAkkS, depending on the device variant, can be downloaded here. These calibration certificates are issued for Beckhoff by an accredited service provider. Recalibration on request.

Extensive documentation is available from Beckhoff sales, support or measurement@beckhoff.com.

This ELM3xxx series measurement terminal enables efficient implementation of complex system-integrated data acquisition systems (DAQ) that place high demands on measurement accuracy and time synchronization.

Product status:

regular delivery

Product information

System dataELM360x
Voltage measurement±10/5/2.5/1.25 V, ±640/320/160/80/40/20 mV, 0…10/20 V (application notes for ±10 V measurement see documentation)
IEPE measurementcurrent feed 2/4 mA, can be deactivated, acquisition of the modulated AC voltage, AC/DC coupling (parameterizable high-pass)
Technical dataELM3602-0030
Number of channels2
TechnologyIEPE, voltage measurement
Signal typesingle-ended
Connection technology2-wire
Connection typepush-in, service plug 2-pin
Max. sampling ratemax. 20 µs/50 ksps (per channel, simultaneously)
Oversampling factorn = 1…100 selectable
Internal resistance> 2 MΩ
Measurement error/uncertaintytyp. < ±100 ppm/±0.01% in some measuring ranges, relative to the respective full scale value (DC), see documentation
Temperature coefficienttyp. < 10 ppm/K
Calibration certificate (analog)externally calibrated
Connection diagnosticsbroken wire/short circuit
Functional diagnosticsyes
Distributed clocksyes, accuracy << 1 µs
Resolution24 bit (incl. sign)
Electrical isolation | Channel/channelno
Electrical isolation | Channel/bus707 V DC (type test)
Electrical isolation | Channel/SGND707 V DC (type test)
Current consumption E-bustyp. 460 mA
Current consumption power contacts
Weightapprox. 350 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Thermal dissipationtyp. 3 W
Special featuresExtendedRange 107%, free numeric filter, TrueRMS, integrator/differentiator, non-linear scaling, PeakHold
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL
Housing dataELM-30-xpin
Design formmetal housing with signal LEDs
Materialzinc die-cast
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.2…1.5 mm²,
st*: 0.2…1.5 mm²,
f*: 0.25…0.75 mm²
Connection cross-section AWGs*: AWG24…14,
st*: AWG24…14,
f*: AWG24…14
Stripping length8…9 mm
Dimensions (W x H x D)30 mm x 100 mm x 95 mm

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
ELM3602-0030/000533518EtherCAT Terminal, 2-channel analog input, IEPE/accelerometer, 24 bit, 50 ksps, externally calibrated, ISO 17025
ELM3602-0030/000533519EtherCAT Terminal, 2-channel analog input, IEPE/accelerometer, 24 bit, 50 ksps, externally calibrated, DAkkS

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use