Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

ZS2001-0005 | Female header with spring connection as IP20 plug-in connection level for KM or EM modules, EP2316-0003, EPP2316-0003 and IE2403, 1 x 10-pin, without LED, labeling 1…10

female header with spring connection as IP20 plug-in connection level, for KM or EM modules, EPxxxx-0003, EPPxxxx-0003 and IE2403, 1 x 10-pin, without LED, labeling 1…10

Product status:

regular delivery

Product information

Technical dataZS2001-0005
Shieldingno
Contact typefemale
Number of positions (face)10-pin
Rated current2 A at 20°C (according to IEC 60664-1, IEC 61984)
Rated voltage50 V
Mating cycles25
Wire terminationClamping yoke connection
Max. wire cross-sectionAWG24...AWG16 (0.2 mm²...1.5 mm²)
Ordering information
ZS2001-0005female header with spring connection as IP20 plug-in connection level, for KM or EM modules, EPxxxx-0003, EPPxxxx-0003 and IE2403, 1 x 10-pin, without LED, labeling 1…10
Material complianceZS2001-0005
CAS No.no
REACH SVHCno
POPcompliant
RoHScompliant without exemption
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

© Beckhoff Automation 2026 - Terms of Use