Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

AL8200-000z-0000 | Magnetic encoder system

The AL8200 magnetic encoder system (MES) is an analog feedback system that can be used in combination with the AL8000 linear motor series and the AX5000 servo drive. The MES uses the magnetic field of the permanent magnets on the magnetic plate as a measuring standard. With the help of built-in electronics, it provides incremental transducer signals for commutation as well as speed and position control. The MES provides one sine wave (1 VPP) per 24 mm pole pitch and a precision of 1/10 mm.

Product status:

regular delivery

Product information

Ordering informationAL8200-000z-0000 | Feedback system
AL8200-0000-0000without connector plug
AL8200-0001-0000with connector plug

Loading content ...

Material complianceAL8200-000z-0000
CAS No.7439-92-1, 115-86-6
REACH SVHCLead , Triphenyl phosphate
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors
China-RoHSwww.beckhoff.com/china-rohs-motion
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
AL8200-0000-0000SCIP submission in progress
AL8200-0001-0000SCIP submission in progress

© Beckhoff Automation 2026 - Terms of Use