Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

ZB8531 | U-clamp terminal, 0.75…6 mm², for PE connection to the rail (10 x 3 mm)

ZB8531 | U-clamp terminal, 0.75…6 mm², for PE connection to the rail (10 x 3 mm)

ZB8531 | U-clamp terminal, 0.75…6 mm², for PE connection to the rail (10 x 3 mm)

ZB8531 | U-clamp terminal, 0.75…6 mm², for PE connection to the rail (10 x 3 mm)

ZB8531 | U-clamp terminal, 0.75…6 mm², for PE connection to the rail (10 x 3 mm)

The shielding connection system enables the shielding to be located very close to the terminals of the shielded line, so that interference is reduced to a minimum. A shield busbar for attachment with a bracket for separate mounting in the control cabinet are available.

Product status:

regular delivery

Product information

Ordering information
ZB8531U-clamp terminal, 0.75…6 mm², for PE connection to the rail (10 x 3 mm), packaging unit = 20 pieces

© Beckhoff Automation 2026 - Terms of Use