Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

AF1115-1xxx | Economy variable frequency drive, single-phase, single-axis module, 1.5 kWNew

AF1115-1xxx | Economy variable frequency drive, single-phase, single-axis module, 1.5 kW

AF1115-1xxx | Economy variable frequency drive, single-phase, single-axis module, 1.5 kW

AF1115-1xxx | Economy variable frequency drive, single-phase, single-axis module, 1.5 kW

AF1115-1xxx | Economy variable frequency drive, single-phase, single-axis module, 1.5 kW

AF1115-1xxx | Economy variable frequency drive, single-phase, single-axis module, 1.5 kW

AF1115-1xxx | Economy variable frequency drive, single-phase, single-axis module, 1.5 kW

AF1115-1xxx | Economy variable frequency drive, single-phase, single-axis module, 1.5 kW

AF1115-1xxx | Economy variable frequency drive, single-phase, single-axis module, 1.5 kW

AF1000: compact variable frequency drive for low to medium power

Economy series: AX1000 economy servo drive and AF1000 economy variable frequency drive

AF1000: compact variable frequency drive for low to medium power

Economy series: AX1000 economy servo drive and AF1000 economy variable frequency drive

The AF1000 economy variable frequency drives are a cost-efficient series for basic drive tasks. The AF1115-1xxx single-axis module is available in the low power range with a rated output power of 1.5 kW with a single-phase supply of 1 x 110…240 V AC.

Despite its compact dimensions, it still incorporates an integrated power supply for 24 V DC, DC link capacitors, and a braking circuit. The power supply generates the control voltage from the DC link voltage.

The devices support TwinSAFE as an option in order to implement the STO/SS1 drive-integrated safety functions.

The highly efficient AF1000 variable frequency drives are fully integrated into the TwinCAT system via EtherCAT, ensuring that commissioning, operation, and diagnostics are made easy.

Safety projects can be created quickly and easily with the TE9000 TwinCAT 3 Safety Editor. The TE9200 TwinSAFE Loader/User is also available as additional support.

Product status:

AF1115-1000-0000: regular delivery
AF1115-1100-0000: product announcement | estimated market release 2nd quarter 2026
AF1115-1200-0000: product announcement | estimated market release 2nd quarter 2026

Product variantsRated supply voltageNumber of channelsRated output power (channel)TwinSAFE safe drive technologySupported types of motors
AF1115-1000-00001 x 110…240 V AC11.5 kW (2 HP)synchronous servomotor, asynchronous motor , reluctance motor
AF1115-1100-00001 x 110…240 V AC11.5 kW (2 HP)STO/SS1 (FSoE)synchronous servomotor, asynchronous motor , reluctance motor
AF1115-1200-00001 x 110…240 V AC11.5 kW (2 HP)STO/SS1 (FSoE and I/O)synchronous servomotor, asynchronous motor , reluctance motor

© Beckhoff Automation 2026 - Terms of Use