The AF1000 economy variable frequency drives are a cost-efficient series for basic drive tasks. The AF1215-3xxx dual-axis module is available in the higher power range with a rated output power of 1.5 kW with a three-phase supply of 3 x 208…480 V AC.
Despite its compact dimensions, it still incorporates an integrated power supply for 24 V DC, DC link capacitors, and a braking circuit. The power supply generates the control voltage from the DC link voltage.
The devices support TwinSAFE as an option in order to implement the STO/SS1 drive-integrated safety functions.
The highly efficient AF1000 variable frequency drives are fully integrated into the TwinCAT system via EtherCAT, ensuring that commissioning, operation, and diagnostics are made easy.
Safety projects can be created quickly and easily with the TE9000 TwinCAT 3 Safety Editor. The TE9200 TwinSAFE Loader/User is also available as additional support.
Product status:
product announcement | estimated market release 2nd quarter 2026
| Product variants | Rated supply voltage | Number of channels | Rated output power (channel) | TwinSAFE safe drive technology | Supported types of motors |
|---|---|---|---|---|---|
| AF1215-3000-0000 | 3 x 208…480 V AC | 2 | 1.5 kW (2 HP) | – | synchronous servomotor, asynchronous motor , reluctance motor |
| AF1215-3100-0000 | 3 x 208…480 V AC | 2 | 1.5 kW (2 HP) | STO/SS1 (FSoE) | synchronous servomotor, asynchronous motor , reluctance motor |
| AF1215-3200-0000 | 3 x 208…480 V AC | 2 | 1.5 kW (2 HP) | STO/SS1 (FSoE and I/O) | synchronous servomotor, asynchronous motor , reluctance motor |
Product information
| Technical data | AF1215-3100-0000 |
|---|---|
| Function | variable frequency drive with STO/SS1 |
| Channels | 2 |
| Rated supply voltage | 3 x 208…480 V AC |
| DC link voltage | max. 848 V DC |
| Rated output power (channel) | 1.5 kW (2 HP) |
| Peak output power (channel) | 2.25 kW (3 Hp) |
| System bus | EtherCAT |
| Drive profile | CiA402 according to IEC 61800-7-201 (CoE) |
| Realization STO | via FSoE |
| Safe stop functions | Safe Torque Off (STO), Safe Stop 1 (SS1) |
| Safety standard | EN ISO 13849-1:2015 (Cat 4, PL e), EN 61508:2010 (SIL 3) and EN 62061:2005 + A1:2013/A2:2015 (SIL CL3) |
| Connection technology | Motor connector plug ZS4100-3013 not included in the scope of delivery |
| Ambient temperature (operation) | 0…40°C, up to 55°C with power reduction (see documentation) |
| Approvals/markings | CE, cULus (in preparation) |
| Housing data | AF1xxx-3xxx |
|---|---|
| Protection rating | IP20 |
| Width | 60 mm |

| Dimensions | AF1215-3100-0000 |
|---|---|
| Height | 225 mm |
| Depth without connectors | 185 mm |
| Width | 60 mm |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use