Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

AMP8053-Gx2z | Distributed servo drive 10.2 Nm (M0), F5 (104 mm)

AMP8053-Gx2z | Distributed servo drive 10.2 Nm (M0), F5 (104 mm)

AMP8053-Gx2z | Distributed servo drive 10.2 Nm (M0), F5 (104 mm)

AMP8053-Gx2z | Distributed servo drive 10.2 Nm (M0), F5 (104 mm)

AMP8053-Gx2z | Distributed servo drive 10.2 Nm (M0), F5 (104 mm)

The AMP8053 permanent magnet-excited three-phase synchronous motor with integrated servo drive can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single-cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.

The three-phase synchronous motor with flange code F5 (104 mm) and motor length 3 has a shaft diameter b = 24 k6 and a free shaft end of d = 50 mm.

 

Drive-integrated safety functions

 

The AMP8000 distributed servo drive includes TwinSAFE as standard for the realization of the drive-integrated safety functions STO/SS1 according to IEC 61800-5-2. It is optionally available with the following TwinSAFE Safe Motion safety functions:

 

  • Safe stop functions (STO, SOS, SS1, SS2)
  • Safe speed functions (SLS, SSM, SSR, SMS)
  • Safe position functions (SLP, SCA, SLI)
  • Safe acceleration functions (SAR, SMA)
  • Safe direction functions (SDIp, SDIn)
  • Safe braking functions (SBC, SBT)

Safety projects can be created quickly and easily with the TE9000 TwinCAT 3 Safety Editor. The TE9200 TwinSAFE Loader/User is also available as additional support.

More on distributed drive technology.

Product status:

regular delivery

Product variantsStandstill torqueRated speedMotor feedbackTwinSAFE safe drive technology
AMP8053-Gx1z10.2 Nm2000 min-1single-turn absolute encoderSTO, SS1
AMP8053-Gx2z10.2 Nm2000 min-1multi-turn absolute encoderSTO, SS1
AMP8053-Gx3z10.2 Nm2000 min-1single-turn absolute encoderSafe Motion
AMP8053-Gx4z10.2 Nm2000 min-1multi-turn absolute encoderSafe Motion
AMP8053-Jx1z10.2 Nm3000 min-1single-turn absolute encoderSTO, SS1
AMP8053-Jx2z10.2 Nm3000 min-1multi-turn absolute encoderSTO, SS1
AMP8053-Jx3z10.2 Nm3000 min-1single-turn absolute encoderSafe Motion
AMP8053-Jx4z10.2 Nm3000 min-1multi-turn absolute encoderSafe Motion
AMP8053-Kx1z9.60 Nm4000 min-1single-turn absolute encoderSTO, SS1
AMP8053-Kx2z9.60 Nm4000 min-1multi-turn absolute encoderSTO, SS1
AMP8053-Kx3z9.60 Nm4000 min-1single-turn absolute encoderSafe Motion
AMP8053-Kx4z9.60 Nm4000 min-1multi-turn absolute encoderSafe Motion

Product information

Data for 400 V ACAMP8053-Gx2z
Motor typepermanent magnet-excited three-phase synchronous motor with integrated servo drive
DC link voltage0…848 V DC
Standstill torque10.2 Nm
Rated torque8.20 Nm
Peak torque41.6 Nm
Rated speed2000 min-1
Rated power1.72 kW
Rotor moment of inertia5.93 kgcm²
Motor feedbackmulti-turn absolute encoder
System busEtherCAT
Drive profileCiA402 according to IEC 61800-7-201 (CoE)
Connection technologyECP B23 plug
Realization STOby local TwinSAFE Logic or by FSoE
Safe stop functionsSafe Torque Off (STO), Safe Stop 1 (SS1)
Safety standardEN ISO 13849-1:2015 (Cat 4, PL e), EN 61508:2010 (SIL 3) and EN 62061:2005 + A1:2013/A2:2015 (SIL CL3)
Ambient temperature (operation)5…40°C
Approvals/markingsCE, cULus, TÜV Süd

All electric quantities are RMS values.

Housing dataAMP80xx
Protection ratingIP54, IP65 (shaft seal)
Design formflange-mounted according to IM B5, IM V1, IM V3
Materialaluminum
Coating/surfaceacrylic powder-coated, dark gray, similar to RAL7016
All dimensions in mm.
DimensionsAMP8053-Gx2z
k (without brake)296.0 mm
k (with brake)345.0 mm
Order reference
AMP8053-Gx2z
x = 0smooth shaft
x = 1shaft with groove and feather key according to DIN 6885
x = 2shaft with IP65 sealing ring and smooth shaft
x = 3shaft with IP65 sealing ring, shaft with groove and feather key
x = 4shaft with IP65 sealing ring, smooth shaft and sealing air connection
x = 5shaft with IP65 sealing ring, shaft with groove and feather key and sealing air connection
z = 0without holding brake
z = 1with backlash-free permanent magnet holding brake
z = 2with backlash-free permanent magnet holding brake and M8 plug for manual brake release
The options cannot be installed in the field.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use