Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

ZS1090-0004 | M12 plug field assembly, IP67, shielded

ZS1090-0004 | M12 plug field assembly, IP67, shielded

ZS1090-0004 | M12 plug field assembly, IP67, shielded

ZS1090-0004 | M12 plug field assembly, IP67, shielded

ZS1090-0004 | M12 plug field assembly, IP67, shielded

M12 plug field assembly for EtherCAT and fieldbus cables.

Product status:

regular delivery

Product information

Technical dataZS1090-0004
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingD‑coded
Rated current4 A
Rated voltage250 V
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Wire terminationscrew connection
Max. wire cross-sectionAWG16…AWG26 (1.5 mm²…0.14 mm²)
Max. cable outer diameter4.0…8 mm
Materialmetal

For further technical details, please refer to the data sheet.

Illustrations similar
A149.00 mm
A2Ø 20.00 mm
Ordering information
ZS1090-0004plug, field assembly, Ethernet/EtherCAT, M12, IP67, straight, male, 4-pin, D-coded, Ø 5…8 mm, shielded

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use