Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

ZS7000-0014 | Socket, field assembly, shielded

ZS7000-0014 | Socket, field assembly, shielded

ZS7000-0014 | Socket, field assembly, shielded

ZS7000-0014 | Socket, field assembly, shielded

ZS7000-0014 | Socket, field assembly, shielded

M8, plug, angled, female, 4-pin, EtherCAT P-coded

Product status:

regular delivery

Product information

Technical dataZS7000-0014
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typefemale
Number of positions (face)4-pin
CodingEtherCAT P-coded
Rated current3 A at 40°C (according to IEC 61076-2-104)
Rated voltage24 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4...0.5 Nm
Mating cycles≥ 100
Wire terminationscrew connection
Max. wire cross-sectionAWG20 (0.5 mm²)
Max. cable outer diameter4.9…6.5 mm
Materialmetal

For further technical details, please refer to the data sheet.

Illustrations similar
A1~34.5 mm
A214,0 mm
A3~31.0 mm
A4~13.5 mm
Ordering information
ZS7000-0014plug, field assembly, EtherCAT P, M8, IP67, plug, metal, screwed, angled, female, 4-pole, EtherCAT P-coded, Ø 4.9…6.5 mm

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use