Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

ZK1090-3138-0xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

M8, plug, straight, male, 4-pin, A-coded – M8, flange, straight, female, 4-pin, A-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage50 V AC/60 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataHead B
Shieldingyes
Installation sizeM8
Connector typeflange
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage50 V AC/60 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataCable by meter
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.3 mm (0.213" ±0.0118")
Min. bending radius, moved20 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles20 million (5 million with 14 x D, v = 5 m/s and a = 15 m/s², min. 1 million with 9.5 x D, a = 1 m/s², travel distance = 1 m)
Jacket colorgreen

For further technical details, please refer to the data sheet.

A141.00 mm
A2Ø 10.1 mm
B134.50 mm
B2M12
Ordering informationLength
ZK1090-3138-00020.20 m
ZK1090-3138-00050.50 m
ZK1090-3138-00070.70 m
ZK1090-3138-00101.00 m
ZK1090-3138-00151.50 m
ZK1090-3138-00202.00 m
ZK1090-3138-00303.00 m
ZK1090-3138-00505.00 m
ZK1090-3138-010010.00 m
ZK1090-3138-015015.00 m
ZK1090-3138-016016.00 m

Further length on request

Loading content ...

Material complianceZK1090-3138-0xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-3138-0002SCIP submission in progress
ZK1090-3138-0005c21694b1-639d-47ed-96b3-921b2b2d30f9
ZK1090-3138-0007ee9bda17-f56d-4837-a011-724f81d5a1b4
ZK1090-3138-0010f770930b-429b-446a-83da-83353eab2543
ZK1090-3138-00158ce9c0fd-d37a-4ceb-9e09-15a21e14d281
ZK1090-3138-00206f89bc9d-030f-4f0b-8d71-5adbb8d85f8f
ZK1090-3138-0030bbb4cfa6-e374-43cf-bb1b-b94e253b916a
ZK1090-3138-0050SCIP submission in progress
ZK1090-3138-01002198ff16-0d56-4d58-9d94-bc5f3ed1648d
ZK1090-3138-0150SCIP submission in progress
ZK1090-3138-0160SCIP submission in progress

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use