Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

ZK1090-3161-1xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

ZK1090-3161-1xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

ZK1090-3161-1xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

ZK1090-3161-1xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

ZK1090-3161-1xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

M8, plug, straight, male, 4-pin, A-coded – M12, plug, straight, male, 4-pin, D-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage50 V AC/60 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataHead B
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingD‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage160 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataCable by meter
Operating voltage≤ 125 V (peak value, not for high voltage purposes)
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.5 mm ± 0.2 mm (0.2559" ± 0.0079")
Min. bending radius, moved8 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles3 million
Jacket colorgreen

For further technical details, please refer to the data sheet.

A141.00 mm
A2Ø 10.1 mm
B149.00 mm
B2Ø14.50 mm
Ordering informationLength
ZK1090-3161-10050.50 m
ZK1090-3161-10101.00 m
ZK1090-3161-10151.50 m
ZK1090-3161-10303.00 m
ZK1090-3161-10505.00 m
ZK1090-3161-10606.00 m
ZK1090-3161-10707.00 m
ZK1090-3161-10808.00 m
ZK1090-3161-10909.00 m
ZK1090-3161-110010.00 m
ZK1090-3161-112012.00 m
ZK1090-3161-113013.00 m
ZK1090-3161-115015.00 m
ZK1090-3161-116016.00 m
ZK1090-3161-120020.00 m
ZK1090-3161-125025.00 m
ZK1090-3161-130030.00 m
ZK1090-3161-135035.00 m
ZK1090-3161-140040.00 m
ZK1090-3161-145045.00 m
ZK1090-3161-150050.00 m
ZK1090-3161-170070.00 m
ZK1090-3161-1999100 m

Further length on request

Loading content ...

Material complianceZK1090-3161-1xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-3161-10055581f1ae-3a31-43ff-a36a-58c5f61691a8
ZK1090-3161-10105401dbc2-0953-49bb-9ec9-5862832a1a9f
ZK1090-3161-10156e4ba977-05c9-48f6-bb43-ff75cc5fcf6b
ZK1090-3161-103039a83c70-38c3-47bf-8f2b-7640eafa509b
ZK1090-3161-10506a3a6db7-bdff-4cc0-97de-4ae04ade8227
ZK1090-3161-10604abee3eb-0847-432b-89ff-48f281fa88ef
ZK1090-3161-1070SCIP submission in progress
ZK1090-3161-108058cd8003-d3b8-49e7-9388-c46411a263f7
ZK1090-3161-1090d9d3904d-2601-4286-8df0-bd5bb6659753
ZK1090-3161-11009ee3c5ff-051f-4651-a976-bb0097d616f3
ZK1090-3161-1120043affaf-2227-419a-9260-7a0530d96c34
ZK1090-3161-1130SCIP submission in progress
ZK1090-3161-11501ca3f19c-78e3-435a-90b0-7b9a848bf18a
ZK1090-3161-116019d4c37c-2e4d-47e0-af88-6574c073eb20
ZK1090-3161-120095ad8495-0c3a-4f14-94d2-7513cc26a935
ZK1090-3161-1250SCIP submission in progress
ZK1090-3161-1300SCIP submission in progress
ZK1090-3161-1350SCIP submission in progress
ZK1090-3161-140021a0be97-78ae-47c4-a0b7-dc19d419fc88
ZK1090-3161-1450SCIP submission in progress
ZK1090-3161-1500SCIP submission in progress
ZK1090-3161-170023de4c1f-c0bf-405b-8ba7-e3d260344694
ZK1090-3161-1999eb1a0f2d-4069-4e50-9b4c-1075e9dee975

Loading content ...

© Beckhoff Automation 2026 - Terms of Use