Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

ZK1090-6891-4xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

M12, flange, angled, female, 4-pin, D-coded – RJ45, plug, straight, male, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeflange
Contact typefemale
Number of positions (face)4-pin
CodingD‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage160 V (according to IEC 61076-2-101)
Recommended torque, nut1…1.2 Nm
Mating cycles≥ 100
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Rated current1 A at 40°C
Rated voltage125 V
Mating cycles≥ 750
Technical dataCable by meter
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.3 mm (0.213" ±0.0118")
Min. bending radius, moved20 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles20 million (5 million with 14 x D, v = 5 m/s and a = 15 m/s², min. 1 million with 9.5 x D, a = 1 m/s², travel distance = 1 m)
Jacket colorgreen

For further technical details, please refer to the data sheet.

A136.0 mm
A227.3 mm
A3M12 Innendurchmesser, M16 Außendurchmesser
B144.0 mm
Ordering informationLength
ZK1090-6891-40030.30 m
ZK1090-6891-40050.50 m
ZK1090-6891-40101.00 m
ZK1090-6891-40151.50 m
ZK1090-6891-40202.00 m
ZK1090-6891-40303.00 m

Further length on request

Loading content ...

Material complianceZK1090-6891-4xxx
CAS No.115-86-6
REACH SVHCTriphenyl phosphate
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-6891-4003SCIP submission in progress
ZK1090-6891-40059e396f26-e0b1-489c-9804-1e06bc5ef67c
ZK1090-6891-4010f1168366-e4c9-4269-88ee-6c9c57bf1ea7
ZK1090-6891-401583619e9e-7b98-4abc-a8bf-dec0f796561d
ZK1090-6891-4020603aa0c7-129d-4709-836b-e24e762157d6
ZK1090-6891-403018433c2d-3dda-43d6-95af-e075d3efdea6

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use