Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

ZK1090-9191-Cxxx | EtherCAT cable, PUR, AWG26, fixed installation, comfortable installation at short distances

RJ45, plug, straight, male, 4-pin – RJ45, plug, straight, male, 4-pin

You can find the advantages and further information on using the slim cable here.

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)4-pin
Rated current1.5 A
Rated voltage150 V
Mating cycles≥ 750
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)4-pin
Rated current1.5 A
Rated voltage150 V
Mating cycles≥ 750
Technical dataCable by meter
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usefixed installation
Material jacketPUR (polyurethane)
Outer cable diameter3.65 mm ± 0.15 mm (0.1496" ± 0.0059")
Min. bending radius, moved15 x outer cable diameter
Min. bending radius, fixed installation8 x outer cable diameter, 2.5 x outher cable diameter (fixed with single bend)
Jacket colorgreen

For further technical details, please refer to the data sheet.

A143.80 mm
B143.80 mm
Ordering informationLength
ZK1090-9191-C0010.17 m
ZK1090-9191-C0020.20 m
ZK1090-9191-C0030.30 m
ZK1090-9191-C0040.40 m
ZK1090-9191-C0050.50 m
ZK1090-9191-C0060.60 m
ZK1090-9191-C0070.70 m
ZK1090-9191-C0080.80 m
ZK1090-9191-C0090.90 m
ZK1090-9191-C0101.00 m
ZK1090-9191-C0111.10 m
ZK1090-9191-C0121.20 m
ZK1090-9191-C0131.30 m
ZK1090-9191-C0141.40 m
ZK1090-9191-C0151.50 m
ZK1090-9191-C0161.60 m
ZK1090-9191-C0171.70 m
ZK1090-9191-C0181.80 m
ZK1090-9191-C0191.90 m
ZK1090-9191-C0202.00 m
ZK1090-9191-C0303.00 m
ZK1090-9191-C0505.00 m
ZK1090-9191-C0606.00 m
ZK1090-9191-C0757.50 m

Further length on request

Loading content ...

Material complianceZK1090-9191-Cxxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-9191-C001SCIP submission in progress
ZK1090-9191-C002SCIP submission in progress
ZK1090-9191-C003SCIP submission in progress
ZK1090-9191-C004SCIP submission in progress
ZK1090-9191-C005SCIP submission in progress
ZK1090-9191-C006SCIP submission in progress
ZK1090-9191-C007SCIP submission in progress
ZK1090-9191-C008SCIP submission in progress
ZK1090-9191-C009SCIP submission in progress
ZK1090-9191-C010SCIP submission in progress
ZK1090-9191-C011SCIP submission in progress
ZK1090-9191-C012SCIP submission in progress
ZK1090-9191-C013SCIP submission in progress
ZK1090-9191-C014SCIP submission in progress
ZK1090-9191-C015SCIP submission in progress
ZK1090-9191-C016SCIP submission in progress
ZK1090-9191-C017SCIP submission in progress
ZK1090-9191-C018SCIP submission in progress
ZK1090-9191-C019SCIP submission in progress
ZK1090-9191-C020SCIP submission in progress
ZK1090-9191-C030SCIP submission in progress
ZK1090-9191-C050SCIP submission in progress
ZK1090-9191-C060SCIP submission in progress
ZK1090-9191-C075SCIP submission in progress

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use