Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

ZK4510-8020-xxxx | Encoder connection cable with M23 speedtec® plug, drag-chain suitable

highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s²,

min. bending radius = 53 mm (7 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,

(7 x 2 x 0.14 mm² + 2 x 0.5 mm²)

The cable is UL and CSA listed.

suitable for:

  • AM8x6x to AM8x7x
  • AX5000

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeM23
Connector typeplug
Contact typefemale
Number of positions (face)17-pin
Mating cycles500
Wire terminationcrimp connection
Technical dataHead B
Installation sizeD-sub
Connector typesocket
Contact typemale
Number of positions (face)15-pin
Wire terminationsolder connection
Technical dataCable by meter
Operating voltage30 V
Cross-section7 x 2 x 0.14 mm² + 2 x 0.5 mm²
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter7.6 mm ± 0.3 mm (0.2992" ± 0.0118")
Min. bending radius, fixed installation30 mm
Max. number of cycles10 million
Jacket colorgreen

For further technical details, please refer to the data sheet.

A159.00 mm
A226.00 mm
B140.00 mm
B241.00 mm
Ordering informationLength
ZK4510-8020-00202.00 m
ZK4510-8020-00303.00 m
ZK4510-8020-00404.00 m
ZK4510-8020-00505.00 m
ZK4510-8020-00606.00 m
ZK4510-8020-00707.00 m
ZK4510-8020-00808.00 m
ZK4510-8020-00909.00 m
ZK4510-8020-010010.00 m
ZK4510-8020-011011.00 m
ZK4510-8020-012012.00 m
ZK4510-8020-013013.00 m
ZK4510-8020-014014.00 m
ZK4510-8020-015015.00 m
ZK4510-8020-018018.00 m
ZK4510-8020-020020.00 m
ZK4510-8020-022022.00 m
ZK4510-8020-025025.00 m
ZK4510-8020-030030.00 m
ZK4510-8020-035035.00 m
ZK4510-8020-037037.00 m
ZK4510-8020-038038.00 m
ZK4510-8020-040040.00 m
ZK4510-8020-041041.00 m
ZK4510-8020-042042.00 m
ZK4510-8020-052052.00 m
ZK4510-8020-070070.00 m
Material complianceZK4510-8020-xxxx
CAS No.no
REACH SVHCno
POPcompliant
RoHScompliant without exemption
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

© Beckhoff Automation 2026 - Terms of Use