Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

ZK4531-8010-xxxx | Resolver extension cable 0.25 mm² with M23 speedtec® plug, drag-chain suitable

Flexible, drag-chain suitable cable with 5 million bending cycles, max. 120 m/min, max. 4 m/s²,

min. bending radius = 75 mm (10 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,

(4 x 2 x 0.25 mm²).

The cable is UL and CSA listed.

Suitabel for:

  • ZK4530-8010-xxxx

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeM23
Connector typeplug
Contact typefemale
Number of positions (face)12-pin
Mating cycles500
Wire terminationcrimp connection
Technical dataHead B
Installation sizeM23
Connector typesocket
Contact typemale
Number of positions (face)12-pin
Mating cycles500
Wire terminationcrimp connection
Technical dataCable by meter
Operating voltagemax. 300 V AC (UL), Uo/U 300/300 V (VDE)
Cross-section4 x 2 x 0.25 mm²
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter7.5 mm ± 0.3 mm (0.2952" ± 0.0118")
Min. bending radius, fixed installation8 x outer cable diameter
Max. number of cycles5 million
Jacket colorgreen

For further technical details, please refer to the data sheet.

A159.00 mm
A226.00 mm
B157.00 mm
B225.00 mm
Ordering informationLength
ZK4531-8010-00101.00 m
ZK4531-8010-00202.00 m
ZK4531-8010-00303.00 m
ZK4531-8010-00505.00 m
ZK4531-8010-00606.00 m
ZK4531-8010-010010.00 m
ZK4531-8010-015015.00 m
ZK4531-8010-018018.00 m
ZK4531-8010-030030.00 m
ZK4531-8010-045045.00 m
ZK4531-8010-090090.00 m

Loading content ...

© Beckhoff Automation 2026 - Terms of Use