Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

ZK7000-0105-6xxx | EtherCAT P cable, AWG22, PUR, capable of torsion

ZK7000-0105-6xxx | EtherCAT P cable, AWG22, PUR, capable of torsion

ZK7000-0105-6xxx | EtherCAT P cable, AWG22, PUR, capable of torsion

ZK7000-0105-6xxx | EtherCAT P cable, AWG22, PUR, capable of torsion

ZK7000-0105-6xxx | EtherCAT P cable, AWG22, PUR, capable of torsion

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

M8, plug, straight, male, 4-pin, P-coded – M8, socket (4-pin/straight), P-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingEtherCAT P-coded
Rated current3 A at 40°C (according to IEC 61076-2-104)
Rated voltage24 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataHead B
Shieldingyes
Installation sizeM8
Connector typeflange
Contact typefemale
Number of positions (face)4-pin
CodingEtherCAT P-coded
Rated current3 A at 40°C (according to IEC 61076-2-104)
Rated voltage24 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.6 ... 0.8 Nm
Mating cycles≥ 100
Technical dataCable by meter
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usesuitable for torsion/robotic applications
Material jacketPUR (polyurethane)
Outer cable diameter6.3 mm ± 0.2 mm (0.248" ± 0.0079")
Min. bending radius, moved10 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Jacket colorblack (similar to RAL 9005) with red stripe (similar to RAL 3020)

For further technical details, please refer to the data sheet.

A141.00 mm
A2Ø10.10 mm
B134.50 mm
B2M12
Ordering informationLength
ZK7000-0105-60020.20 m
ZK7000-0105-60030.30 m
ZK7000-0105-60101.00 m
ZK7000-0105-60202.00 m
ZK7000-0105-60303.00 m
ZK7000-0105-60404.00 m
ZK7000-0105-60505.00 m

Further length on request

Loading content ...

Material complianceZK7000-0105-6xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK7000-0105-600267b182dd-9c72-429c-88b4-565ec6f8dca0
ZK7000-0105-6003c7a9cda3-8d9d-4a89-80a2-c9a7d45492d4
ZK7000-0105-60105f0f7dc1-d422-4cce-a8d8-e796e6c6c4e4
ZK7000-0105-6020491c7538-bfb9-4262-8971-3e7789492c2e
ZK7000-0105-6030SCIP submission in progress
ZK7000-0105-604035a72921-d23b-4310-bf40-72a1323218b0
ZK7000-0105-6050f7becee7-587e-4be6-8156-8fac3a609f75

Loading content ...

© Beckhoff Automation 2026 - Terms of Use