Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

ZK7672-AS00-0xxx | B17, Power cable, 5 G 1,5 mm² + 2 x 0,75 mm², fixed installation, key 2 (400 V AC)

ZK7672-AS00-0xxx | B17, Power cable, 5 G 1,5 mm² + 2 x 0,75 mm², fixed installation, key 2 (400 V AC)

Image coming soon

ZK7672-AS00-0xxx | B17, Power cable, 5 G 1,5 mm² + 2 x 0,75 mm², fixed installation, key 2 (400 V AC)

Image coming soon

B17, flange, straight, short, female+ female, pins 5+2, square flange, P-coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB17
Connector typesquare flange
Contact typefemale+ female
Number of positions (face)pins 5+2
CodingEtherCAT P-coded
Mating cycles≥ 100
Wire terminationcrimp connection
Technical dataHead B
Installation sizeopen end
Number of positions (face)7-wire
Technical dataCable by meter
Operating voltage≤ 600 V
Cross-section (power)5 x 1.5 mm² (approx. AWG16) + 2 x 0.75 mm² (approx. AWG18)
Min. bending radius, fixed installation5 x outer cable diameter

For further technical details, please refer to the data sheet.

ApprovalsZK7672-AS00-0xxx
CEyes
Ordering informationLength
ZK7672-AS00-00050.50 m
ZK7672-AS00-00101.00 m
ZK7672-AS00-00202.00 m
ZK7672-AS00-00505.00 m

Further length on request

Loading content ...

Material complianceZK7672-AS00-0xxx
CAS No.no
REACH SVHCno
POPcompliant
RoHScompliant with exemption
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use