Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

ZS4000-2105 | EMC resolver connector

ZS4000-2105 | EMC resolver connector

ZS4000-2105 | EMC resolver connector

ZS4000-2105 | EMC resolver connector

ZS4000-2105 | EMC resolver connector

EMC resolver connector (female), Series 615, 12-pin, for resolver cable ZK453x-8110-xxxx (counterpart to motor socket AM801x, AM802x, AM803x, AM853x)

Product status:

regular delivery

Product information

Technical dataZS4000-2105
Installation sizeitec® (Series 615)
Connector typeplug
Contact typefemale
Number of positions (face)12-pin
Mating cycles500
Wire terminationcrimp connection

For further technical details, please refer to the data sheet.

A144.00 mm
A219.00 mm
Ordering information
ZS4000-2105EMC resolver connector (female), Series 615, 12-pin, for resolver cable ZK453x-8110-xxxx (counterpart to motor socket AM801x, AM802x, AM803x, AM853x)

© Beckhoff Automation 2026 - Terms of Use