Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

MS4612-2011-2255 | 2-channel EtherCAT power output, EtherCAT, 24 V DC/10 A, 600 V DC/12 A, B23
New

The MS4xxx series system modules supply additional baseplates or any external devices with voltages and integrate them into the EtherCAT network. The MS4612-2011-2255 EtherCAT power output module provides 600 V DC and up to 12 A or 24 V DC and up to 10 A per channel, as well as EtherCAT for additional consumers. The power is supplied via a hybrid connector.

Product status:

product announcement | estimated market release 2nd quarter 2026

Product information

Technical_dataMS4612-2011-2255
Product categorysystem modules
Category/versionEtherCAT power output
Output voltage/current, external24 V DC/10 A, 600 V DC/12 A
Connection technology output, externalB23 hybrid connector
EtherCAT forwardingEtherCAT, B23 hybrid connector
Channels2
Housing dataR2S2T3
Baseplate interfacedata and power connector
Number of data slots1
Number of power slots1
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use