We ask Hans Beckhoff how a single idea he had 40 years ago evolved into a global standard: PC-based control technology. Today, this technology is still going strong, thanks to its features and the benefits it brings. He also outlines the role AI will play in the future of automation.
More about this video
40 years of PC-based control
For 40 years, PC-based control has been putting the power of IT standards and Moore’s Law directly into the hands of machine and system engineers.
IPC
Suministramos el Monitor o PC industrial adecuado para cada aplicación, con la última tecnología.
E/S
Hacemos realidad las aplicaciones más complejas con nuestros componentes de E/S para todos los sistemas de bus de campo.
EtherCAT
Outstanding performance, flexible topology and simple configuration characterize the real-time Ethernet technology.
Motion
Nuestra innovadora tecnología de motion le abrirá posibilidades casi ilimitadas a la hora de implantar su aplicación.
Automatización
TwinCAT ofrece numerosas funciones y diferentes módulos de software funcionales para todas las tareas de automatización.
TwinCAT
The TwinCAT software system turns almost any PC-based system into a real-time control with multiple PLC, NC, CNC and/or robotics runtime systems.
MX-System
Our MX-System combines all technological innovations in automation technology in an IP67-capable modular system.
Vision
The balanced hardware portfolio for industrial machine vision offers complete system integration from a single source.
Machine Learning
Beckhoff offers a machine learning (ML) solution that is seamlessly integrated into TwinCAT 3.
TwinCAT PLC++
With TwinCAT PLC++, Beckhoff is delivering a new generation of PLC technology that accelerates both engineering and runtime.