TS5050 | TwinCAT NC Camming

TwinCAT NC Camming (cam plate) is used to map a non-linear relationship between a master and slave axis. The camming package offers various options for the storage of cam plates. Convenient PLC blocks enable the loading, coupling and uncoupling of cam plates. It is possible to load new cam plates or to modify cam plates during operation. The TwinCAT CAM Design Editor offers support for the creation of the cam plates.

  • position tables with master interpolation points and corresponding slave positions; interpolation between the points is done linearly or by splines
  • motion function table describing a cam plate via motion laws according to VDI guideline 2143
  • cyclic or linear processing
  • cam plate with offset and scale, can be modified on the master or slave side
  • high flexibility through online change of the motion functions

Product status:

regular delivery

Product information

Technical dataTS5050
Operating systemWindows 7, Windows 10, Windows CE
Min. TwinCAT levelTwinCAT NC PTP
Ordering information
TS5050IEC 61131-3 software library for TwinCAT PLC, implements camshaft functions (table coupling)

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use