TS5800 | TwinCAT Digital Cam Server

The TwinCAT Digital Cam Server can be used to realize an electronic cam controller with TwinCAT. This cam controller is specially designed for very fast applications; it is configured in the TwinCAT System Manager.

Functionality

  • up to 320 outputs
  • up to 180 cams per output
  • path-path cams, path-time cams
  • brake cams
  • dynamic speed correction
  • independent of fieldbus (all the fieldbuses supported by TwinCAT)
  • measurement and monitoring of rotary speed

Product status:

regular delivery

Product information

Technical dataTS5800
Operating systemWindows 7, Windows 10
Min. TwinCAT levelTwinCAT NC PTP
Ordering information
TS5800license for using the TwinCAT Digital Cam Server

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use